Redi Sleeves
51 - 75 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99360 N/A 3.624 in92.05 mm N/A 3.618 in91.897 mm N/A 1 in25.4 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A
99362 N/A 3.629 in92.177 mm N/A 3.623 in92.024 mm N/A 1 in25.4 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A
99363 N/A 3.629 in92.177 mm N/A 3.623 in92.024 mm N/A 0.625 in15.875 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A
99364 N/A 3.746 in95.148 mm N/A 3.74 in94.996 mm N/A 0.594 in15.088 mm N/A 4.035 in102.489 mm N/A Stainless steel N/A
99365 N/A 3.691 in93.751 mm N/A 3.685 in93.599 mm N/A 0.938 in23.825 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A
99366 N/A 3.733 in94.818 mm N/A 3.727 in94.666 mm N/A 0.906 in23.012 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A
99367 N/A 3.756 in95.402 mm N/A 3.75 in95.25 mm N/A 0.5 in12.7 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A
99368 N/A 3.69 in93.726 mm N/A 3.684 in93.574 mm N/A 0.438 in11.125 mm N/A 3.83 in97.282 mm N/A Stainless steel N/A
99369 N/A 3.743 in95.072 mm N/A 3.737 in94.92 mm N/A 0.945 in24.003 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A
99372 N/A 3.756 in95.402 mm N/A 3.75 in95.25 mm N/A 0.875 in22.225 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A
99374 N/A 3.746 in95.148 mm N/A 3.74 in94.996 mm N/A 0.5 in12.7 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A
99376 N/A 3.752 in95.301 mm N/A 3.746 in95.148 mm N/A 0.688 in17.475 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A
99386 N/A 3.874 in98.4 mm N/A 3.868 in98.247 mm N/A 1 in25.4 mm N/A 4.185 in106.299 mm N/A Stainless steel N/A
99387 N/A 3.879 in98.527 mm N/A 3.873 in98.374 mm N/A 1 in25.4 mm N/A 4.219 in107.163 mm N/A Stainless steel N/A
99393 N/A 3.941 in100.101 mm N/A 3.935 in99.949 mm N/A 1 in25.4 mm N/A 4.313 in109.55 mm N/A Stainless steel N/A
99395 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 0.725 in18.415 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A
99399 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 1 in25.4 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A
99400 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 0.775 in19.685 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A
99401 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 0.625 in15.875 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A
99409 N/A 4.098 in104.089 mm N/A 4.09 in103.886 mm N/A 0.945 in24.003 mm N/A 4.438 in112.725 mm N/A Stainless steel N/A
99412 N/A 4.13 in104.902 mm N/A 4.122 in104.699 mm N/A 1 in25.4 mm N/A 4.42 in112.268 mm N/A Stainless steel N/A
99413 N/A 4.138 in105.105 mm N/A 4.13 in104.902 mm N/A 0.906 in23.012 mm N/A 4.47 in113.538 mm N/A Stainless steel N/A
99418 N/A 4.191 in106.451 mm N/A 4.183 in106.248 mm N/A 1 in25.4 mm N/A 4.5 in114.3 mm N/A Stainless steel N/A
99423 N/A 4.234 in107.544 mm N/A 4.226 in107.34 mm N/A 0.906 in23.012 mm N/A 4.61 in117.094 mm N/A Stainless steel N/A
99424 N/A 4.256 in108.102 mm N/A 4.248 in107.899 mm N/A 1 in25.4 mm N/A 4.813 in122.25 mm N/A Stainless steel N/A
51 - 75 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »