Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 99049 | Shaft Size Maximum N/A 0.475 in12.065 mm | Shaft Size Minimum N/A 0.469 in11.913 mm | Overall Width N/A 0.331 in8.407 mm | Flanged Outside Diameter N/A 0.787 in19.99 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99050 | Shaft Size Maximum N/A 0.502 in12.751 mm | Shaft Size Minimum N/A 0.498 in12.649 mm | Overall Width N/A 0.344 in8.738 mm | Flanged Outside Diameter N/A 0.61 in15.494 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99055 | Shaft Size Maximum N/A 0.551 in13.995 mm | Shaft Size Minimum N/A 0.547 in13.894 mm | Overall Width N/A 0.391 in9.931 mm | Flanged Outside Diameter N/A 0.75 in19.05 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99056 | Shaft Size Maximum N/A 0.566 in14.376 mm | Shaft Size Minimum N/A 0.56 in14.224 mm | Overall Width N/A 0.391 in9.931 mm | Flanged Outside Diameter N/A 0.75 in19.05 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99058 | Shaft Size Maximum N/A 0.63 in16.002 mm | Shaft Size Minimum N/A 0.626 in15.9 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 0.718 in18.237 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99059 | Shaft Size Maximum N/A 0.593 in15.062 mm | Shaft Size Minimum N/A 0.589 in14.961 mm | Overall Width N/A 0.354 in8.992 mm | Flanged Outside Diameter N/A 0.75 in19.05 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99060 | Shaft Size Maximum N/A 0.686 in17.424 mm | Shaft Size Minimum N/A 0.682 in17.323 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 0.9 in22.86 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99062 | Shaft Size Maximum N/A 0.627 in15.926 mm | Shaft Size Minimum N/A 0.623 in15.824 mm | Overall Width N/A 0.406 in10.312 mm | Flanged Outside Diameter N/A 0.813 in20.65 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99068 | Shaft Size Maximum N/A 0.671 in17.043 mm | Shaft Size Minimum N/A 0.667 in16.942 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.063 in27 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99075 | Shaft Size Maximum N/A 0.752 in19.101 mm | Shaft Size Minimum N/A 0.748 in18.999 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 0.9 in22.86 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99076 | Shaft Size Maximum N/A 0.752 in19.101 mm | Shaft Size Minimum N/A 0.748 in18.999 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 0.938 in23.825 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99078 | Shaft Size Maximum N/A 0.789 in20.041 mm | Shaft Size Minimum N/A 0.785 in19.939 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 0.999 in25.375 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99080 | Shaft Size Maximum N/A 0.784 in19.914 mm | Shaft Size Minimum N/A 0.78 in19.812 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 0.935 in23.749 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99081 | Shaft Size Maximum N/A 0.761 in19.329 mm | Shaft Size Minimum N/A 0.759 in19.279 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 0.938 in23.825 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99082 | Shaft Size Maximum N/A 0.709 in18.009 mm | Shaft Size Minimum N/A 0.704 in17.882 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.063 in27 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99084 | Shaft Size Maximum N/A 0.866 in21.996 mm | Shaft Size Minimum N/A 0.861 in21.869 mm | Overall Width N/A 0.359 in9.119 mm | Flanged Outside Diameter N/A 1.188 in30.175 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99085 | Shaft Size Maximum N/A 0.866 in21.996 mm | Shaft Size Minimum N/A 0.861 in21.869 mm | Overall Width N/A 0.472 in11.989 mm | Flanged Outside Diameter N/A 1.058 in26.873 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99086 | Shaft Size Maximum N/A 0.861 in21.869 mm | Shaft Size Minimum N/A 0.857 in21.768 mm | Overall Width N/A 0.375 in9.525 mm | Flanged Outside Diameter N/A 1.155 in29.337 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99087 | Shaft Size Maximum N/A 0.877 in22.276 mm | Shaft Size Minimum N/A 0.873 in22.174 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.093 in27.762 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99091 | Shaft Size Maximum N/A 0.912 in23.165 mm | Shaft Size Minimum N/A 0.908 in23.063 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.218 in30.937 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99092 | Shaft Size Maximum N/A 0.945 in24.003 mm | Shaft Size Minimum N/A 0.94 in23.876 mm | Overall Width N/A 0.437 in11.1 mm | Flanged Outside Diameter N/A 1.13 in28.702 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99094 | Shaft Size Maximum N/A 0.97 in24.638 mm | Shaft Size Minimum N/A 0.966 in24.536 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.13 in28.702 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99096 | Shaft Size Maximum N/A 0.97 in24.638 mm | Shaft Size Minimum N/A 0.966 in24.536 mm | Overall Width N/A 0.719 in18.263 mm | Flanged Outside Diameter N/A 1.13 in28.702 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99098 | Shaft Size Maximum N/A 0.986 in25.044 mm | Shaft Size Minimum N/A 0.982 in24.943 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.378 in35.001 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99101 | Shaft Size Maximum N/A 1.002 in25.451 mm | Shaft Size Minimum N/A 0.998 in25.349 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.219 in30.963 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |