Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 99103 | Shaft Size Maximum N/A 1.024 in26.01 mm | Shaft Size Minimum N/A 1.019 in25.883 mm | Overall Width N/A 0.472 in11.989 mm | Flanged Outside Diameter N/A 1.312 in33.325 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99106 | Shaft Size Maximum N/A 1.064 in27.026 mm | Shaft Size Minimum N/A 1.06 in26.924 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.32 in33.528 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99108 | Shaft Size Maximum N/A 1.091 in27.711 mm | Shaft Size Minimum N/A 1.087 in27.61 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.406 in35.712 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99111 | Shaft Size Maximum N/A 1.104 in28.042 mm | Shaft Size Minimum N/A 1.1 in27.94 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 1.375 in34.925 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99112 | Shaft Size Maximum N/A 1.127 in28.626 mm | Shaft Size Minimum N/A 1.123 in28.524 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.575 in40.005 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99114 | Shaft Size Maximum N/A 1.184 in30.074 mm | Shaft Size Minimum N/A 1.179 in29.947 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.4 in35.56 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99116 | Shaft Size Maximum N/A 1.127 in28.626 mm | Shaft Size Minimum N/A 1.123 in28.524 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 1.5 in38.1 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99118 | Shaft Size Maximum N/A 1.19 in30.226 mm | Shaft Size Minimum N/A 1.185 in30.099 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.4 in35.56 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99120 | Shaft Size Maximum N/A 1.158 in29.413 mm | Shaft Size Minimum N/A 1.154 in29.312 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 1.35 in34.29 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99121 | Shaft Size Maximum N/A 1.301 in33.045 mm | Shaft Size Minimum N/A 1.297 in32.944 mm | Overall Width N/A 0.709 in18.009 mm | Flanged Outside Diameter N/A 1.594 in40.488 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99122 | Shaft Size Maximum N/A 1.178 in29.921 mm | Shaft Size Minimum N/A 1.173 in29.794 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.575 in40.005 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99123 | Shaft Size Maximum N/A 1.222 in31.039 mm | Shaft Size Minimum N/A 1.216 in30.886 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.575 in40.005 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99125 | Shaft Size Maximum N/A 1.253 in31.826 mm | Shaft Size Minimum N/A 1.247 in31.674 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.5 in38.1 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99128 | Shaft Size Maximum N/A 1.263 in32.08 mm | Shaft Size Minimum N/A 1.257 in31.928 mm | Overall Width N/A 0.437 in11.1 mm | Flanged Outside Diameter N/A 1.496 in37.998 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99129 | Shaft Size Maximum N/A 1.314 in33.376 mm | Shaft Size Minimum N/A 1.308 in33.223 mm | Overall Width N/A 0.375 in9.525 mm | Flanged Outside Diameter N/A 1.6 in40.64 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99131 | Shaft Size Maximum N/A 1.316 in33.426 mm | Shaft Size Minimum N/A 1.31 in33.274 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.594 in40.488 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99133 | Shaft Size Maximum N/A 1.377 in34.976 mm | Shaft Size Minimum N/A 1.371 in34.823 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99134 | Shaft Size Maximum N/A 1.342 in34.087 mm | Shaft Size Minimum N/A 1.336 in33.934 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99138 | Shaft Size Maximum N/A 1.377 in34.976 mm | Shaft Size Minimum N/A 1.371 in34.823 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99139 | Shaft Size Maximum N/A 1.381 in35.077 mm | Shaft Size Minimum N/A 1.375 in34.925 mm | Overall Width N/A 0.63 in16.002 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99143 | Shaft Size Maximum N/A 1.438 in36.525 mm | Shaft Size Minimum N/A 1.432 in36.373 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 1.781 in45.237 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99144 | Shaft Size Maximum N/A 1.441 in36.601 mm | Shaft Size Minimum N/A 1.435 in36.449 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 1.781 in45.237 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99145 | Shaft Size Maximum N/A 1.46 in37.084 mm | Shaft Size Minimum N/A 1.453 in36.906 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 1.781 in45.237 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99146 | Shaft Size Maximum N/A 1.417 in35.992 mm | Shaft Size Minimum N/A 1.412 in35.865 mm | Overall Width N/A 0.669 in16.993 mm | Flanged Outside Diameter N/A 1.689 in42.901 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99147 | Shaft Size Maximum N/A 1.496 in37.998 mm | Shaft Size Minimum N/A 1.49 in37.846 mm | Overall Width N/A 0.669 in16.993 mm | Flanged Outside Diameter N/A 1.78 in45.212 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |