Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Redi Sleeves
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Redi Sleeves > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Redi Sleeves

For CAD models and more information, click Directly on the part number below.


Redi Sleeves



Add To Cart Request Quote
   
  Results 1 - 25 of 263 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99272 2.756 in
70.002
mm
2.75 in
69.85
mm
0.563 in
14.3
mm
3.125 in
79.375
mm
Stainless steel
99273 2.746 in
69.748
mm
2.74 in
69.596
mm
0.938 in
23.825
mm
3.065 in
77.851
mm
Stainless steel
99274 2.751 in
69.875
mm
2.745 in
69.723
mm
0.938 in
23.825
mm
3.125 in
79.375
mm
Stainless steel
99275 2.756 in
70.002
mm
2.75 in
69.85
mm
0.938 in
23.825
mm
3.125 in
79.375
mm
Stainless steel
99276 2.759 in
70.079
mm
2.753 in
69.926
mm
0.945 in
24.003
mm
3.125 in
79.375
mm
Stainless steel
99281 2.815 in
71.501
mm
2.809 in
71.349
mm
0.688 in
17.475
mm
3.188 in
80.975
mm
Stainless steel
99282 2.844 in
72.238
mm
2.838 in
72.085
mm
0.656 in
16.662
mm
3.225 in
81.915
mm
Stainless steel
99284 2.835 in
72.009
mm
2.828 in
71.831
mm
0.875 in
22.225
mm
3.225 in
81.915
mm
Stainless steel
99286 2.872 in
72.949
mm
2.866 in
72.796
mm
0.938 in
23.825
mm
3.188 in
80.975
mm
Stainless steel
99287 2.879 in
73.127
mm
2.873 in
72.974
mm
0.938 in
23.825
mm
3.219 in
81.763
mm
Stainless steel
99289 2.956 in
75.082
mm
2.95 in
74.93
mm
0.689 in
17.501
mm
3.272 in
83.109
mm
Stainless steel
99290 2.943 in
74.752
mm
2.937 in
74.6
mm
0.641 in
16.281
mm
3.344 in
84.938
mm
Stainless steel
99291 2.996 in
76.098
mm
2.99 in
75.946
mm
0.625 in
15.875
mm
3.359 in
85.319
mm
Stainless steel
99293 2.943 in
74.752
mm
2.937 in
74.6
mm
0.938 in
23.825
mm
3.344 in
84.938
mm
Stainless steel
99294 2.956 in
75.082
mm
2.95 in
74.93
mm
1.024 in
26.01
mm
3.305 in
83.947
mm
Stainless steel
99296 3.003 in
76.276
mm
2.997 in
76.124
mm
0.938 in
23.825
mm
3.24 in
82.296
mm
Stainless steel
99298 2.996 in
76.098
mm
2.99 in
75.946
mm
0.688 in
17.475
mm
3.359 in
85.319
mm
Stainless steel
99299 2.996 in
76.098
mm
2.99 in
75.946
mm
1 in
25.4
mm
3.359 in
85.319
mm
Stainless steel
99300 3.006 in
76.352
mm
3 in
76.2
mm
1 in
25.4
mm
3.453 in
87.706
mm
Stainless steel
99303 3.006 in
76.352
mm
3 in
76.2
mm
0.813 in
20.65
mm
3.345 in
84.963
mm
Stainless steel
99306 3.071 in
78.003
mm
3.064 in
77.826
mm
0.875 in
22.225
mm
3.468 in
88.087
mm
Stainless steel
99307 3.132 in
79.553
mm
3.124 in
79.35
mm
0.709 in
18.009
mm
3.525 in
89.535
mm
Stainless steel
99311 3.126 in
79.4
mm
3.12 in
79.248
mm
0.813 in
20.65
mm
3.531 in
89.687
mm
Stainless steel
99312 3.126 in
79.4
mm
3.12 in
79.248
mm
1 in
25.4
mm
3.531 in
89.687
mm
Stainless steel
99313 3.15 in
80.01
mm
3.142 in
79.807
mm
0.886 in
22.504
mm
3.54 in
89.916
mm
Stainless steel
  Results 1 - 25 of 263  1 2 3 4 5 »  
<