Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 5106 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Silicone |
Add To Cart
Request Quote |
|
| 5118 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5419 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 6.906 in175.412 mm | Overall Width N/A 0.44 in11.176 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5591 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 6.24 in158.496 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A Rope |
Add To Cart
Request Quote |
|
| 5650 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 5.7 in144.78 mm | Overall Width N/A 0.415 in10.541 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| K2054 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |
Add To Cart
Request Quote |
|
| K2298 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |
Add To Cart
Request Quote |
|
| K2804 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |
Add To Cart
Request Quote |
|
| K2918 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |
Add To Cart
Request Quote |
|
| 471255K |
Seal Type
N/A
47 |
Shaft Size N/A 5/8 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5168 |
Seal Type
N/A
41 |
Shaft Size N/A 1.0620 in26.975 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 471652K |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/8 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 470712K |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/8 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 471413K |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/4 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 471750K |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/4 in31.75 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 471766K |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/4 in31.75 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5166 |
Seal Type
N/A
41 |
Shaft Size N/A 1 1/4 in31.75 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| PSK1 | Seal Type N/A | Shaft Size N/A 1 1/4 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 472258K |
Seal Type
N/A
47 |
Shaft Size N/A 1 3/8 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 470380K |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 470625K |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5201 |
Seal Type
N/A
47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 1.5 in38.1 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5202 |
Seal Type
N/A
79 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5200 |
Seal Type
N/A
71 |
Shaft Size N/A 1.502 in38.151 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.94 in23.876 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 5693 | Seal Type N/A | Shaft Size N/A 1.648 in41.859 mm | Outer Diameter N/A 2.327 in59.106 mm | Overall Width N/A 0.591 in15.011 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |