All Product Types > ENGINEERED BEARINGS > Seals > Seal Kit > View Items  

Seal Kit

Check up to five results to perform an action.

Seal Kit




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 122 1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5203 1.685 in
42.799
mm
2.506 in
63.652
mm
0.421 in
10.693
mm
Nitrile
5206 1.685 in
42.799
mm
2.506 in
63.652
mm
0.421 in
10.693
mm
Nitrile
5531 1.812 in
46.025
mm
2.879 in
73.127
mm
0.718 in
18.237
mm
Polyacrylate
5697 N/A 1 7/8 in
47.625
mm
3.150 in
80.01
mm
0.315 in
8.001
mm
Nitrile
5699 1 7/8 in
47.625
mm
2.808 in
71.323
mm
0.433 in
10.998
mm
Nitrile
5458 1.88 in
47.752
mm
2.414 in
61.316
mm
0.25 in
6.35
mm
Nitrile
5208 1.887 in
47.93
mm
1.999 in
50.775
mm
1 in
25.4
mm
Nitrile
5573 N/A 1.915 in
48.641
mm
2.548 in
64.719
mm
0.25 in
6.35
mm
Nitrile
5694 N/A 1.969 in
50.013
mm
2.6880 in
68.275
mm
0.256 in
6.502
mm
Nitrile
5188 2 in
50.80
mm
3.376 in
85.75
mm
0.625 in
15.875
mm
Polyacrylate
5329 N/A 2 in
50.80
mm
4.562 in
115.875
mm
0.562 in
14.275
mm
Nitrile
5487 N/A 2 in
50.80
mm
5.88 in
149.352
mm
0.448 in
11.379
mm
Nitrile
5027 2 in
50.80
mm
2.809 in
71.349
mm
0.5 in
12.7
mm
Nitrile
5695 N/A 2.01 in
51.054
mm
2.9650 in
75.311
mm
0.318 in
8.077
mm
Nitrile
5685 N/A 2.047 in
51.994
mm
3.278 in
83.261
mm
0.709 in
18.009
mm
Nitrile
5686 N/A 2.047 in
51.994
mm
2.9630 in
75.260
mm
0.394 in
10.008
mm
Nitrile
5696 N/A 2.047 in
51.994
mm
2.964 in
75.286
mm
0.315 in
8.001
mm
Nitrile
5700 N/A 2.047 in
51.994
mm
2.9630 in
75.260
mm
0.394 in
10.008
mm
Nitrile
5521 2.12 in
53.848
mm
3.505 in
89.027
mm
0.75 in
19.05
mm
Polyacrylate
5397 2.121 in
53.873
mm
3.35 in
85.09
mm
0.5 in
12.7
mm
Nitrile
5604 N/A 2 1/8 in
53.975
mm
3.072 in
78.029
mm
0.433 in
10.998
mm
Silicone
K2002 N/A 2.126 in
54
mm
2.57 in
65.28
mm
0.492 in
12.5
mm
Nitrile
5589 2.129 in
54.077
mm
2.766 in
70.256
mm
0.25 in
6.35
mm
Polyacrylate
K1932 N/A 2.205 in
56
mm
2.6880 in
68.28
mm
0.394 in
10
mm
Nitrile
471272K 2 1/4 in
57.15
mm
3.005 in
76.327
mm
0.375 in
9.525
mm
Nitrile
  Results 26 - 50 of 122 1 2 3 4 5