All Product Types > ENGINEERED BEARINGS > Seals > Seal Kit > View Items  

Seal Kit

Check up to five results to perform an action.

Seal Kit




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 122 1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5106 N/A N/A N/A N/A Silicone
5118 N/A N/A N/A N/A Nitrile
5419 N/A N/A 6.906 in
175.412
mm
0.44 in
11.176
mm
Nitrile
5591 N/A N/A 6.24 in
158.496
mm
0.4 in
10.16
mm
Rope
5650 N/A N/A 5.7 in
144.78
mm
0.415 in
10.541
mm
Nitrile
K2054 N/A N/A N/A N/A N/A
K2298 N/A N/A N/A N/A N/A
K2804 N/A N/A N/A N/A N/A
K2918 N/A N/A N/A N/A N/A
471255K 5/8 in
15.875
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile
5168 1.0620 in
26.975
mm
2.129 in
54.077
mm
0.625 in
15.875
mm
Nitrile
471652K 1 1/8 in
28.575
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile
470712K 1 1/8 in
28.575
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile
471413K 1 1/4 in
31.750
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile
471750K 1 1/4 in
31.750
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Nitrile
471766K 1 1/4 in
31.750
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile
5166 1 1/4 in
31.750
mm
2.254 in
57.252
mm
0.75 in
19.05
mm
Nitrile
PSK1 N/A 1 1/4 in
31.750
mm
1.756 in
44.602
mm
0.3 in
7.62
mm
Nitrile
472258K 1 3/8 in
34.925
mm
2.004 in
50.902
mm
0.312 in
7.925
mm
Nitrile
470380K 1 1/2 in
38.1
mm
2.378 in
60.401
mm
0.312 in
7.925
mm
Nitrile
470625K 1 1/2 in
38.1
mm
2.254 in
57.252
mm
0.312 in
7.925
mm
Nitrile
5201 1 1/2 in
38.1
mm
2.378 in
60.401
mm
1.5 in
38.1
mm
Nitrile
5202 1 1/2 in
38.1
mm
2.376 in
60.35
mm
0.42 in
10.668
mm
Nitrile
5200 1.502 in
38.151
mm
2.381 in
60.477
mm
0.94 in
23.876
mm
Nitrile
5693 N/A 1.648 in
41.859
mm
2.327 in
59.106
mm
0.591 in
15.011
mm
Fluoro-Elastomer
  Results 1 - 25 of 122 1 2 3 4 5