All Product Types > ENGINEERED BEARINGS > Seals > Seal Kit > View Items  

Seal Kit

Check up to five results to perform an action.

Seal Kit




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 122 of 122 1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5065 4 in
101.600
mm
5.005 in
127.127
mm
0.625 in
15.875
mm
Silicone
5170 4.062 in
103.175
mm
5.506 in
139.852
mm
0.875 in
22.225
mm
Nitrile
5537 4.062 in
103.175
mm
6 in
152.400
mm
0.875 in
22.225
mm
Polyacrylate
5723 4.3750 in
111.125
mm
5.179 in
131.547
mm
0.4 in
10.16
mm
N/A
5460 4.687 in
119.05
mm
5.756 in
146.202
mm
1.562 in
39.675
mm
Nitrile
5293 N/A 4.743 in
120.472
mm
5.756 in
146.202
mm
0.556 in
14.122
mm
Fluoro-Elastomer
5527 4.743 in
120.472
mm
6.256 in
158.902
mm
0.812 in
20.625
mm
Polyacrylate
5635 4.7500 in
120.650
mm
5.756 in
146.202
mm
0.5 in
12.7
mm
Fluoro-Elastomer
5481 4.759 in
120.879
mm
6.316 in
160.426
mm
1.25 in
31.75
mm
Nitrile
5473 4.812 in
122.225
mm
6.505 in
165.227
mm
1.125 in
28.575
mm
Nitrile
K3341 N/A 4.812 in
122.225
mm
5.552 in
141.021
mm
0.535 in
13.589
mm
Silicone
5708 N/A 4.876 in
123.85
mm
5.005 in
127.127
mm
0.75 in
19.05
mm
Nitrile
5296 4.993 in
126.822
mm
6.006 in
152.552
mm
0.413 in
10.49
mm
PTFE
5297 N/A 5 in
127
mm
6.006 in
152.552
mm
0.717 in
18.212
mm
PTFE
5624 5 in
127
mm
6.131 in
155.727
mm
0.875 in
22.225
mm
Fluoro-Elastomer
5424 5.179 in
131.547
mm
6.513 in
165.43
mm
1.38 in
35.052
mm
PTFE
5146 5 1/2 in
139.700
mm
6.631 in
168.427
mm
0.875 in
22.225
mm
Polyacrylate
5039 5.991 in
152.171
mm
6.757 in
171.628
mm
0.5 in
12.7
mm
Fluoro-Elastomer
5645 5.998 in
152.349
mm
6.757 in
171.628
mm
0.675 in
17.145
mm
Fluoro-Elastomer
5026 6 in
152.400
mm
6.757 in
171.628
mm
0.75 in
19.05
mm
Silicone
5613 6.079 in
154.407
mm
7.336 in
186.334
mm
0.75 in
19.05
mm
Silicone
5538 6 7/8 in
174.625
mm
8.382 in
212.903
mm
0.75 in
19.05
mm
Polyacrylate
  Results 101 - 122 of 122 1 2 3 4 5