Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 800350 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 1.42 in36.068 mm | Shaft Size Minimum N/A 1.3 in33.02 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800354 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 1.42 in36.068 mm | Shaft Size Minimum N/A 1.3 in33.02 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800381 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 1.5 in38.1 mm | Shaft Size Minimum N/A 1.42 in36.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800400 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 1.7 in43.18 mm | Shaft Size Minimum N/A 1.5 in38.1 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800401 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 1.7 in43.18 mm | Shaft Size Minimum N/A 1.5 in38.1 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800404 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 1.7 in43.18 mm | Shaft Size Minimum N/A 1.5 in38.1 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800450 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800451 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800454 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800500 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.09 in53.086 mm | Shaft Size Minimum N/A 1.89 in48.006 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800504 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.09 in53.086 mm | Shaft Size Minimum N/A 1.89 in48.006 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800550 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800551 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800554 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800555 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800600 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800601 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800605 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800650 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.68 in68.072 mm | Shaft Size Minimum N/A 2.48 in62.992 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800700 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.88 in73.152 mm | Shaft Size Minimum N/A 2.68 in68.072 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800704 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 2.88 in73.152 mm | Shaft Size Minimum N/A 2.68 in68.072 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
|
| 800750 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 3.07 in77.978 mm | Shaft Size Minimum N/A 2.88 in73.152 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800751 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 3.07 in77.978 mm | Shaft Size Minimum N/A 2.88 in73.152 mm | Overall Width N/A 0.61 in15.494 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800800 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 3.27 in83.058 mm | Shaft Size Minimum N/A 3.07 in77.978 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
|
| 800804 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 3.27 in83.058 mm | Shaft Size Minimum N/A 3.07 in77.978 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |