Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    V-Rings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > V-Rings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

V-Rings

For CAD models and more information, click Directly on the part number below.

V-Rings



Add To Cart Request Quote
   
  Results 1 - 25 of 100 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800034 0.14 in
3.556
mm
0.11 in
2.794
mm
0.12 in
3.048
mm
Fluoro-Elastomer
800040 0.18 in
4.572
mm
0.14 in
3.556
mm
0.15 in
3.81
mm
Nitrile
800044 0.18 in
4.572
mm
0.14 in
3.556
mm
0.15 in
3.81
mm
Fluoro-Elastomer
800050 0.21 in
5.334
mm
0.18 in
4.572
mm
0.15 in
3.81
mm
Nitrile
800061 0.26 in
6.604
mm
0.21 in
5.334
mm
0.21 in
5.334
mm
Nitrile
800071 0.31 in
7.874
mm
0.26 in
6.604
mm
0.21 in
5.334
mm
Nitrile
800085 0.37 in
9.398
mm
0.31 in
7.874
mm
0.21 in
5.334
mm
Fluoro-Elastomer
800120 0.49 in
12.446
mm
0.45 in
11.43
mm
0.22 in
5.588
mm
Nitrile
800124 0.49 in
12.446
mm
0.45 in
11.43
mm
0.22 in
5.588
mm
Fluoro-Elastomer
800134 0.53 in
13.462
mm
0.49 in
12.446
mm
0.22 in
5.588
mm
Fluoro-Elastomer
800140 0.61 in
15.494
mm
0.53 in
13.462
mm
0.22 in
5.588
mm
Nitrile
800141 0.61 in
15.494
mm
0.53 in
13.462
mm
0.3 in
7.62
mm
Nitrile
800144 0.61 in
15.494
mm
0.53 in
13.462
mm
0.22 in
5.588
mm
Fluoro-Elastomer
800160 0.69 in
17.526
mm
0.61 in
15.494
mm
0.22 in
5.588
mm
Nitrile
800164 0.69 in
17.526
mm
0.61 in
15.494
mm
0.22 in
5.588
mm
Fluoro-Elastomer
800220 0.95 in
24.13
mm
0.83 in
21.082
mm
0.3 in
7.62
mm
Nitrile
800221 0.95 in
24.13
mm
0.83 in
21.082
mm
0.41 in
10.414
mm
Nitrile
800250 1.07 in
27.178
mm
0.95 in
24.13
mm
0.3 in
7.62
mm
Nitrile
800251 1.07 in
27.178
mm
0.95 in
24.13
mm
0.41 in
10.414
mm
Nitrile
800254 1.07 in
27.178
mm
0.95 in
24.13
mm
0.3 in
7.62
mm
Fluoro-Elastomer
800280 1.14 in
28.956
mm
1.07 in
27.178
mm
0.3 in
7.62
mm
Nitrile
800300 1.22 in
30.988
mm
1.14 in
28.956
mm
0.3 in
7.62
mm
Nitrile
800320 1.3 in
33.02
mm
1.22 in
30.988
mm
0.3 in
7.62
mm
Nitrile
800321 1.3 in
33.02
mm
1.22 in
30.988
mm
0.41 in
10.414
mm
Nitrile
800325 1.3 in
33.02
mm
1.22 in
30.988
mm
0.41 in
10.414
mm
Fluoro-Elastomer
  Results 1 - 25 of 100 1 2 3 4 
<