All Product Types > ENGINEERED BEARINGS > Seals > Wear Sleeves > View Items  

Wear Sleeves

Check up to five results to perform an action.

Wear Sleeves




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 54 1 2 3 

Part Number

Seal Type

Shaft Size

Overall Width

J1252 N/A N/A N/A
J1158 19 1.125 in
28.575
mm
0.5 in
12.7
mm
JV1277 19 1.375 in
34.925
mm
0.625 in
15.875
mm
J1101 19 1.5 in
38.1
mm
0.625 in
15.875
mm
JV933 1 1.5 in
38.1
mm
0.55 in
13.97
mm
J1103 19 1.625 in
41.275
mm
0.625 in
15.875
mm
J1105 19 1.75 in
44.45
mm
0.625 in
15.875
mm
J1106 19 1.812 in
46.025
mm
0.625 in
15.875
mm
J1107 19 1.875 in
47.625
mm
0.625 in
15.875
mm
J1109 19 2 in
50.8
mm
0.625 in
15.875
mm
J1396 19 2 in
50.8
mm
0.75 in
19.05
mm
J1111 19 2.125 in
53.975
mm
0.625 in
15.875
mm
J1113 19 2.25 in
57.15
mm
0.625 in
15.875
mm
J1115 19 2.375 in
60.325
mm
0.625 in
15.875
mm
J1117 19 2.5 in
63.5
mm
0.625 in
15.875
mm
J2228 19 2.5 in
63.5
mm
0.56 in
14.224
mm
J1780 19 2.502 in
63.551
mm
1 in
25.4
mm
J1118 19 2.625 in
66.675
mm
0.625 in
15.875
mm
JV1216 N/A 2.698 in
68.529
mm
0.953 in
24.206
mm
J1119 19 2.75 in
69.85
mm
0.625 in
15.875
mm
JV1371 N/A 2.906 in
73.812
mm
0.562 in
14.275
mm
J1121 19 3 in
76.2
mm
0.625 in
15.875
mm
J1122 19 3.125 in
79.375
mm
0.625 in
15.875
mm
JV949 1 3.146 in
79.908
mm
0.625 in
15.875
mm
J1123 19 3.25 in
82.55
mm
0.625 in
15.875
mm
  Results 1 - 25 of 54 1 2 3