Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Wear Sleeves
1 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Seal Type

Shaft Size

Overall Width

N/A N/A N/A
N/A 19 N/A 1.125 in28.575 mm N/A 0.5 in12.7 mm
N/A 19 N/A 1.375 in34.925 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.5 in38.1 mm N/A 0.625 in15.875 mm
N/A 1 N/A 1.5 in38.1 mm N/A 0.55 in13.97 mm
N/A 19 N/A 1.625 in41.275 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.75 in44.45 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.812 in46.025 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.875 in47.625 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2 in50.8 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2 in50.8 mm N/A 0.75 in19.05 mm
N/A 19 N/A 2.125 in53.975 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.25 in57.15 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.375 in60.325 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.5 in63.5 mm N/A 0.56 in14.224 mm
N/A 19 N/A 2.502 in63.551 mm N/A 1 in25.4 mm
N/A 19 N/A 2.625 in66.675 mm N/A 0.625 in15.875 mm
N/A N/A 2.698 in68.529 mm N/A 0.953 in24.206 mm
N/A 19 N/A 2.75 in69.85 mm N/A 0.625 in15.875 mm
N/A N/A 2.906 in73.812 mm N/A 0.562 in14.275 mm
N/A 19 N/A 3 in76.2 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.125 in79.375 mm N/A 0.625 in15.875 mm
N/A 1 N/A 3.146 in79.908 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.25 in82.55 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.375 in85.725 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.5 in88.9 mm N/A 0.625 in15.875 mm
N/A 10
N/A 3.562 in90.475 mm N/A 0.718 in18.237 mm
N/A 19 N/A 3.625 in92.075 mm N/A 0.625 in15.875 mm
N/A 1 N/A 3.686 in93.624 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.75 in95.25 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.875 in98.425 mm N/A 0.625 in15.875 mm
N/A 19 N/A 4 in101.6 mm N/A 0.625 in15.875 mm
N/A 19 N/A 4.125 in104.775 mm N/A 0.625 in15.875 mm
N/A 19 N/A 4.25 in107.95 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.375 in111.125 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.5 in114.3 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.625 in117.475 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.687 in119.05 mm N/A 1.24 in31.496 mm
N/A N/A 4.764 in121.006 mm N/A 0.875 in22.225 mm
N/A N/A 4.812 in122.225 mm N/A 0.875 in22.225 mm
N/A 19 N/A 4.875 in123.825 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.875 in123.825 mm N/A 0.715 in18.161 mm
N/A 19 N/A 5.187 in131.75 mm N/A 1.38 in35.052 mm
N/A 19 N/A 5.25 in133.35 mm N/A 0.75 in19.05 mm
N/A 19 N/A 5.375 in136.525 mm N/A 0.75 in19.05 mm
N/A 19 N/A 5.75 in146.05 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6 in152.4 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6.081 in154.457 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6.206 in157.632 mm N/A 0.812 in20.625 mm
1 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2