Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Self-Aligning Housing Open End Covers
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Self-Aligning Housing Open End Covers > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Self-Aligning Housing Open End Covers

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 58 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

ESAS T-1 3/16 1 3/16 in 2.94 in
74.7
mm
3.36 in
85.3
mm
1.36 in
34.5
mm
4
ESAS T-1 1/4 1 1/4 in 2.94 in
74.7
mm
3.36 in
85.3
mm
1.36 in
34.5
mm
4
ESAS T-1 3/8 1 3/8 in 3.53 in
89.7
mm
3.96 in
100.6
mm
1.36 in
34.5
mm
4
ESAS T-35MM 35 mm 3.53 in
89.7
mm
3.96 in
100.6
mm
1.36 in
34.5
mm
4
ESAS T-1 7/16 1 7/16 in 3.53 in
89.7
mm
3.96 in
100.6
mm
1.36 in
34.5
mm
4
ESAS T-1 1/2 1 1/2 in 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-40MM 40 mm 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-1 5/8 1 5/8 in 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-1 11/16 1 11/16 in 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-1 3/4 1 3/4 in 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-45MM 45 mm 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-1 7/8 1 7/8 in 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-1 15/16 1 15/16 in 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-50MM 50 mm 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-2 2 in 4.08 in
103.6
mm
4.69 in
119.1
mm
1.26 in
32
mm
4
ESAS T-55MM 55 mm 4.57 in
116.1
mm
5.08 in
129
mm
1.5 in
38.1
mm
4
ESAS T-2 3/16 2 3/16 in 4.57 in
116.1
mm
5.08 in
129
mm
1.5 in
38.1
mm
4
ESAS T-2 1/4 2 1/4 in 5.2 in
132.1
mm
5.86 in
148.8
mm
1.23 in
31.2
mm
4
ESAS T-60MM 60 mm 5.2 in
132.1
mm
5.86 in
148.8
mm
1.23 in
31.2
mm
4
ESAS T-2 7/16 2 7/16 in 5.2 in
132.1
mm
5.86 in
148.8
mm
1.23 in
31.2
mm
4
ESAS T-2 1/2 2 1/2 in 5.2 in
132.1
mm
5.86 in
148.8
mm
1.23 in
31.2
mm
4
ESAS T-65MM 65 mm 5.2 in
132.1
mm
5.86 in
148.8
mm
1.23 in
31.2
mm
4
ESAS T-2 11/16 2 11/16 in 5.49 in
139.5
mm
6.31 in
160.3
mm
1.66 in
42.2
mm
4
ESAS T-2 3/4 2 3/4 in 5.49 in
139.5
mm
6.31 in
160.3
mm
1.66 in
42.2
mm
4
ESAS T-70MM 70 mm 5.49 in
139.5
mm
6.31 in
160.3
mm
1.66 in
42.2
mm
4
  Results 1 - 25 of 58 1 2 3 
<