Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. Open and Closed end covers available for purchase.
1 - 50 of 304 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Housing Type

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

ESA-P2BA-TRB-1 3/16 N/A 1 3/16 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 3/16E N/A 1 3/16 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 1/4 N/A 1 1/4 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 1/4E N/A 1 1/4 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 3/8E N/A 1 3/8 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 3/8E N/A 1 3/8 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 3/8E N/A 1 3/8 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-1 3/8E N/A 1 3/8 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-35MM N/A 35 mm N/A Metric N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-35MME N/A 35 mm N/A Metric N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-35MM N/A 35 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-35MME N/A 35 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-35MM N/A 35 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-35MME N/A 35 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-35MM N/A 35 mm N/A Metric N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-35MME N/A 35 mm N/A Metric N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 7/16E N/A 1 7/16 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 7/16E N/A 1 7/16 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 7/16E N/A 1 7/16 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-1 7/16E N/A 1 7/16 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 1/2E N/A 1 1/2 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 1/2E N/A 1 1/2 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 6-7/8 in N/A 7-5/8 in N/A 2-5/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 1/2E N/A 1 1/2 in N/A Imperial N/A 6-7/8 in N/A 7-5/8 in N/A 2-5/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-1 1/2E N/A 1 1/2 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-40MM N/A 40 mm N/A Metric N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-40MME N/A 40 mm N/A Metric N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-40MM N/A 40 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-40MME N/A 40 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-40MM N/A 40 mm N/A Metric N/A 6-7/8 in N/A 7-5/8 in N/A 2-5/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-40MME N/A 40 mm N/A Metric N/A 6-7/8 in N/A 7-5/8 in N/A 2-5/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-40MM N/A 40 mm N/A Metric N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SNSA-P2BA-TRB-40MME N/A 40 mm N/A Metric N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
ESA-P2BA-TRB-1 5/8E N/A 1 5/8 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
SAFSA-P2BA-TRB-1 5/8E N/A 1 5/8 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 6-7/8 in N/A 7-5/8 in N/A 2-5/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
KSA-P2BA-TRB-1 5/8E N/A 1 5/8 in N/A Imperial N/A 6-7/8 in N/A 7-5/8 in N/A 2-5/8 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table)
1 - 50 of 304 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »