Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514463200 | Description N/A SC1-2-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 1/8 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
|
| 68514463201 | Description N/A SC1-3-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 3/16 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
|
| 68514463202 | Description N/A SC1-4-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 1/4 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
|
| 68514463203 | Description N/A SC1-5-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 5/16 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
|
| 68514463204 | Description N/A SC1-6-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 7/8 in | Inside Diameter N/A 3/8 in | Dimension W N/A 3/8 in | Screw Size N/A 6-32 | Clamp Screw Thread Size (Dimension T) N/A 6-32 x 3/8 |
Add To Cart
Request Quote |
|
| 68514463205 | Description N/A SC1-7-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 15/16 in | Inside Diameter N/A 7/16 in | Dimension W N/A 3/8 in | Screw Size N/A 6-32 | Clamp Screw Thread Size (Dimension T) N/A 6-32 x 3/8 |
Add To Cart
Request Quote |
|
| 68514463206 | Description N/A SC1-8-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 1/8 in | Inside Diameter N/A 1/2 in | Dimension W N/A 3/8 in | Screw Size N/A 6-32 | Clamp Screw Thread Size (Dimension T) N/A 6-32 x 3/8 |
Add To Cart
Request Quote |
|
| 68514463207 | Description N/A SC1-9-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 5/16 in | Inside Diameter N/A 9/16 in | Dimension W N/A 13/32 in | Screw Size N/A 8-32 | Clamp Screw Thread Size (Dimension T) N/A 8-32 x 1/2 |
Add To Cart
Request Quote |
|
| 68514463208 | Description N/A SC1-10-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 5/16 in | Inside Diameter N/A 5/8 in | Dimension W N/A 7/16 in | Screw Size N/A 10-32 | Clamp Screw Thread Size (Dimension T) N/A 10-32 x 1/2 |
Add To Cart
Request Quote |
|
| 68514463209 | Description N/A SC1-11-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 11/16 in | Dimension W N/A 1/2 in | Screw Size N/A 10-32 | Clamp Screw Thread Size (Dimension T) N/A 10-32 x 1/2 |
Add To Cart
Request Quote |
|
| 68514463210 | Description N/A SC1-12-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 3/4 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
|
| 68514463211 | Description N/A SC1-13-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 5/8 in | Inside Diameter N/A 13/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
|
| 68514463212 | Description N/A SC1-14-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 5/8 in | Inside Diameter N/A 7/8 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
|
| 68514463213 | Description N/A SC1-15-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 15/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
|
| 68514463214 | Description N/A SC1-16-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 1 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
|
| 68514463215 | Description N/A SC1-17-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 7/8 in | Inside Diameter N/A 1 1/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
|
| 68514463216 | Description N/A SC1-18-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 1 7/8 in | Inside Diameter N/A 1 1/8 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463217 | Description N/A SC1-19-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 1/16 in | Inside Diameter N/A 1 3/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463218 | Description N/A SC1-20-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 1/16 in | Inside Diameter N/A 1 1/4 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463219 | Description N/A SC1-21-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 5/16 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463220 | Description N/A SC1-22-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 3/8 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463221 | Description N/A SC1-23-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 7/16 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463222 | Description N/A SC1-24-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 3/8 in | Inside Diameter N/A 1 1/2 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463223 | Description N/A SC1-25-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 3/8 in | Inside Diameter N/A 1 9/16 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
|
| 68514463224 | Description N/A SC1-26-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 5/8 in | Inside Diameter N/A 1 5/8 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |