Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
Screw Material |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514417607 | Description N/A LSC-27-SHAFT COLLAR-SS | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 11/16 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417609 | Description N/A LSC-28-SHAFT COLLAR-SS | Outside Diameter N/A 2 5/8 in | Inside Diameter N/A 1 3/4 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417611 | Description N/A LSC-29-SHAFT COLLAR-SS | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 13/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417613 | Description N/A LSC-30-SHAFT COLLAR-SS | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 7/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417615 | Description N/A LSC-31-SHAFT COLLAR-SS | Outside Diameter N/A 3 in | Inside Diameter N/A 1 15/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417617 | Description N/A LSC-32-SHAFT COLLAR-SS | Outside Diameter N/A 3 in | Inside Diameter N/A 2 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417621 | Description N/A LSC-34-SHAFT COLLAR-SS | Outside Diameter N/A 3 in | Inside Diameter N/A 2 1/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417625 | Description N/A LSC-36-SHAFT COLLAR-SS | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/4 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417629 | Description N/A LSC-38-SHAFT COLLAR-SS | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 3/8 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
| 68514417633 | Description N/A LSC-40-SHAFT COLLAR-SS | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 1/2 in | Dimension W N/A 1 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |