Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
Screw Material |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
68514417557 | Description N/A LSC-2-SHAFT COLLAR-SS | Outside Diameter N/A 3/8 in | Inside Diameter N/A 1/8 in | Dimension W N/A 1/4 in | Screw Size N/A 6-32 | Set Screw Thread Size (Dimension T) N/A 6-32 x 1/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417559 | Description N/A LSC-3-SHAFT COLLAR-SS | Outside Diameter N/A 7/16 in | Inside Diameter N/A 3/16 in | Dimension W N/A 1/4 in | Screw Size N/A 8-32 | Set Screw Thread Size (Dimension T) N/A 8-32 x 1/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417561 | Description N/A LSC-4-SHAFT COLLAR-SS | Outside Diameter N/A 1/2 in | Inside Diameter N/A 1/4 in | Dimension W N/A 5/16 in | Screw Size N/A 10-24 | Set Screw Thread Size (Dimension T) N/A 10-24 x 1/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417563 | Description N/A LSC-5-SHAFT COLLAR-SS | Outside Diameter N/A 5/8 in | Inside Diameter N/A 5/16 in | Dimension W N/A 5/16 in | Screw Size N/A 10-32 | Set Screw Thread Size (Dimension T) N/A 10-32 x 3/16 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417565 | Description N/A LSC-6-SHAFT COLLAR-SS | Outside Diameter N/A 3/4 in | Inside Diameter N/A 3/8 in | Dimension W N/A 3/8 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 3/16 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417567 | Description N/A LSC-7-SHAFT COLLAR-SS | Outside Diameter N/A 7/8 in | Inside Diameter N/A 7/16 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417569 | Description N/A LSC-8-SHAFT COLLAR-SS | Outside Diameter N/A 1 in | Inside Diameter N/A 1/2 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417571 | Description N/A LSC-9-SHAFT COLLAR-SS | Outside Diameter N/A 1 in | Inside Diameter N/A 9/16 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417573 | Description N/A LSC-10-SHAFT COLLAR-SS | Outside Diameter N/A 1 1/8 in | Inside Diameter N/A 5/8 in | Dimension W N/A 1/2 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16- 18 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417575 | Description N/A LSC-11-SHAFT COLLAR-SS | Outside Diameter N/A 1 1/4 in | Inside Diameter N/A 11/16 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417577 | Description N/A LSC-12-SHAFT COLLAR-SS | Outside Diameter N/A 1 1/4 in | Inside Diameter N/A 3/4 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417579 | Description N/A LSC-13-SHAFT COLLAR-SS | Outside Diameter N/A 1 1/4 in | Inside Diameter N/A 13/16 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417581 | Description N/A LSC-14-SHAFT COLLAR-SS | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 7/8 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 5/16 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417583 | Description N/A LSC-15-SHAFT COLLAR-SS | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 15/16 in | Dimension W N/A 9/16 in | Screw Size N/A 5/16-24 | Set Screw Thread Size (Dimension T) N/A 5/16-24 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417585 | Description N/A LSC-16-SHAFT COLLAR-SS | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 1 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-24 | Set Screw Thread Size (Dimension T) N/A 5/16-24 x 1/4 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417587 | Description N/A LSC-17-SHAFT COLLAR-SS | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 1 1/16 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 5/16 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417589 | Description N/A LSC-18-SHAFT COLLAR-SS | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 1 1/8 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16-18 x 5/16 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417591 | Description N/A LSC-19-SHAFT COLLAR-SS | Outside Diameter N/A 2 in | Inside Diameter N/A 1 3/16 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417593 | Description N/A LSC-20-SHAFT COLLAR-SS | Outside Diameter N/A 2 in | Inside Diameter N/A 1 1/4 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417595 | Description N/A LSC-21-SHAFT COLLAR-SS | Outside Diameter N/A 2 1/8 in | Inside Diameter N/A 1 5/16 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417597 | Description N/A LSC-22-SHAFT COLLAR-SS | Outside Diameter N/A 2 1/8 in | Inside Diameter N/A 1 3/8 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417599 | Description N/A LSC-23-SHAFT COLLAR-SS | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 7/16 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417601 | Description N/A LSC-24-SHAFT COLLAR-SS | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 1/2 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417603 | Description N/A LSC-25-SHAFT COLLAR-SS | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 9/16 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |
68514417605 | Description N/A LSC-26-SHAFT COLLAR-SS | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 5/8 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
Add To Cart
Request Quote |