Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Stainless Steel Shaft Collars - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars > Shaft Collars > Stainless Steel Shaft Collars - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Stainless Steel Shaft Collars - Imperial

For CAD models and more information, click Directly on the part number below.


    Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.






 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 35 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

Screw Material

68514417557 LSC-2-SHAFT COLLAR-SS 3/8 in 1/8 in 1/4 in 6-32 6-32 x 1/8 Stainless Steel
68514417559 LSC-3-SHAFT COLLAR-SS 7/16 in 3/16 in 1/4 in 8-32 8-32 x 1/8 Stainless Steel
68514417561 LSC-4-SHAFT COLLAR-SS 1/2 in 1/4 in 5/16 in 10-24 10-24 x 1/8 Stainless Steel
68514417563 LSC-5-SHAFT COLLAR-SS 5/8 in 5/16 in 5/16 in 10-32 10-32 x 3/16 Stainless Steel
68514417565 LSC-6-SHAFT COLLAR-SS 3/4 in 3/8 in 3/8 in 1/4-20 1/4-20 x 3/16 Stainless Steel
68514417567 LSC-7-SHAFT COLLAR-SS 7/8 in 7/16 in 7/16 in 1/4-20 1/4-20 x 1/4 Stainless Steel
68514417569 LSC-8-SHAFT COLLAR-SS 1 in 1/2 in 7/16 in 1/4-20 1/4-20 x 1/4 Stainless Steel
68514417571 LSC-9-SHAFT COLLAR-SS 1 in 9/16 in 7/16 in 1/4-20 1/4-20 x 1/4 Stainless Steel
68514417573 LSC-10-SHAFT COLLAR-SS 1 1/8 in 5/8 in 1/2 in 5/16-18 5/16- 18 x 1/4 Stainless Steel
68514417575 LSC-11-SHAFT COLLAR-SS 1 1/4 in 11/16 in 9/16 in 5/16-18 5/16-18 x 1/4 Stainless Steel
68514417577 LSC-12-SHAFT COLLAR-SS 1 1/4 in 3/4 in 9/16 in 5/16-18 5/16-18 x 1/4 Stainless Steel
68514417579 LSC-13-SHAFT COLLAR-SS 1 1/4 in 13/16 in 9/16 in 5/16-18 5/16-18 x 1/4 Stainless Steel
68514417581 LSC-14-SHAFT COLLAR-SS 1 1/2 in 7/8 in 9/16 in 5/16-18 5/16-18 x 5/16 Stainless Steel
68514417583 LSC-15-SHAFT COLLAR-SS 1 1/2 in 15/16 in 9/16 in 5/16-24 5/16-24 x 1/4 Stainless Steel
68514417585 LSC-16-SHAFT COLLAR-SS 1 1/2 in 1 in 5/8 in 5/16-24 5/16-24 x 1/4 Stainless Steel
68514417587 LSC-17-SHAFT COLLAR-SS 1 3/4 in 1 1/16 in 5/8 in 5/16-18 5/16-18 x 5/16 Stainless Steel
68514417589 LSC-18-SHAFT COLLAR-SS 1 3/4 in 1 1/8 in 5/8 in 5/16-18 5/16-18 x 5/16 Stainless Steel
68514417591 LSC-19-SHAFT COLLAR-SS 2 in 1 3/16 in 11/16 in 3/8-16 3/8-16 x 3/8 Stainless Steel
68514417593 LSC-20-SHAFT COLLAR-SS 2 in 1 1/4 in 11/16 in 3/8-16 3/8-16 x 3/8 Stainless Steel
68514417595 LSC-21-SHAFT COLLAR-SS 2 1/8 in 1 5/16 in 11/16 in 3/8-16 3/8-16 x 3/8 Stainless Steel
68514417597 LSC-22-SHAFT COLLAR-SS 2 1/8 in 1 3/8 in 3/4 in 3/8-16 3/8-16 x 3/8 Stainless Steel
68514417599 LSC-23-SHAFT COLLAR-SS 2 1/4 in 1 7/16 in 3/4 in 3/8-16 3/8-16 x 3/8 Stainless Steel
68514417601 LSC-24-SHAFT COLLAR-SS 2 1/4 in 1 1/2 in 3/4 in 3/8-16 3/8-16 x 3/8 Stainless Steel
68514417603 LSC-25-SHAFT COLLAR-SS 2 1/2 in 1 9/16 in 13/16 in 3/8-16 3/8-16 x 3/8 Stainless Steel
68514417605 LSC-26-SHAFT COLLAR-SS 2 1/2 in 1 5/8 in 13/16 in 3/8-16 3/8-16 x 3/8 Stainless Steel
  Results 1 - 25 of 35 1 2 
<