Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
1 - 47 of 47 | Results Per Page | View | Unit of Measure
1 

Part Number

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

LSC-2-SHAFT COLLAR N/A 3/8 in N/A 1/8 in N/A 1/4 in N/A 6-32 N/A 6-32 x 1/8
LSC-3-SHAFT COLLAR N/A 7/16 in N/A 3/16 in N/A 1/4 in N/A 8-32 N/A 8-32 x 1/8
LSC-4-SHAFT COLLAR N/A 1/2 in N/A 1/4 in N/A 5/16 in N/A 10-24 N/A 10-24 x 1/8
LSC-5-SHAFT COLLAR N/A 5/8 in N/A 5/16 in N/A 5/16 in N/A 10-32 N/A 10-32 x 3/16
LSC-6-SHAFT COLLAR N/A 3/4 in N/A 3/8 in N/A 3/8 in N/A 1/4-20 N/A 1/4-20 x 3/16
LSC-7-SHAFT COLLAR N/A 7/8 in N/A 7/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
LSC-8-SHAFT COLLAR N/A 1 in N/A 1/2 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
LSC-9-SHAFT COLLAR N/A 1 in N/A 9/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
LSC-10-SHAFT COLLAR N/A 1 1/8 in N/A 5/8 in N/A 1/2 in N/A 5/16-18 N/A 5/16- 18 x 1/4
LSC-11-SHAFT COLLAR N/A 1 1/4 in N/A 11/16 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4
LSC-12-SHAFT COLLAR N/A 1 1/4 in N/A 3/4 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4
LSC-13-SHAFT COLLAR N/A 1 1/4 in N/A 13/16 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4
LSC-14-SHAFT COLLAR N/A 1 1/2 in N/A 7/8 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 5/16
LSC-15-SHAFT COLLAR N/A 1 1/2 in N/A 15/16 in N/A 9/16 in N/A 5/16-24 N/A 5/16-24 x 1/4
LSC-16-SHAFT COLLAR N/A 1 1/2 in N/A 1 in N/A 5/8 in N/A 5/16-24 N/A 5/16-24 x 1/4
LSC-17-SHAFT COLLAR N/A 1 3/4 in N/A 1 1/16 in N/A 5/8 in N/A 5/16-18 N/A 5/16-18 x 5/16
LSC-18-SHAFT COLLAR N/A 1 3/4 in N/A 1 1/8 in N/A 5/8 in N/A 5/16-18 N/A 5/16-18 x 5/16
LSC-19-SHAFT COLLAR N/A 2 in N/A 1 3/16 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-20-SHAFT COLLAR N/A 2 in N/A 1 1/4 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-21-SHAFT COLLAR N/A 2 1/8 in N/A 1 5/16 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-22-SHAFT COLLAR N/A 2 1/8 in N/A 1 3/8 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-23-SHAFT COLLAR N/A 2 1/4 in N/A 1 7/16 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-24-SHAFT COLLAR N/A 2 1/4 in N/A 1 1/2 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-25-SHAFT COLLAR N/A 2 1/2 in N/A 1 9/16 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-26-SHAFT COLLAR N/A 2 1/2 in N/A 1 5/8 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-27-SHAFT COLLAR N/A 2 1/2 in N/A 1 11/16 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
LSC-28-SHAFT COLLAR N/A 2 5/8 in N/A 1 3/4 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-29-SHAFT COLLAR N/A 2 3/4 in N/A 1 13/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-30-SHAFT COLLAR N/A 2 3/4 in N/A 1 7/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-31-SHAFT COLLAR N/A 3 in N/A 1 15/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-32-SHAFT COLLAR N/A 3 in N/A 2 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-33-SHAFT COLLAR N/A 3 in N/A 2 1/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-34-SHAFT COLLAR N/A 3 in N/A 2 1/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-35-SHAFT COLLAR N/A 3 1/4 in N/A 2 3/16 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-36-SHAFT COLLAR N/A 3 1/4 in N/A 2 1/4 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-37-SHAFT COLLAR N/A 3 1/4 in N/A 2 5/16 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-38-SHAFT COLLAR N/A 3 1/4 in N/A 2 3/8 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-39-SHAFT COLLAR N/A 3 1/2 in N/A 2 7/16 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-40-SHAFT COLLAR N/A 3 1/2 in N/A 2 1/2 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-41-SHAFT COLLAR N/A 3 3/4 in N/A 2 9/16 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-42-SHAFT COLLAR N/A 4 in N/A 2 5/8 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-43-SHAFT COLLAR N/A 4 in N/A 2 11/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-44-SHAFT COLLAR N/A 4 in N/A 2 3/4 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-45-SHAFT COLLAR N/A 4 in N/A 2 13/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-46-SHAFT COLLAR N/A 4 in N/A 2 7/8 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-47-SHAFT COLLAR N/A 4 in N/A 2 15/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
LSC-48-SHAFT COLLAR N/A 4 in N/A 3 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
1 - 47 of 47 | Results Per Page | View | Unit of Measure
1