3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 57 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

Sort by
QAPF13A060S N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPR13A060S N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPF13A207S N/A 22213 N/A 2-7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPR13A207S N/A 22213 N/A 2-7/16 in N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPF13A208S N/A 22213 N/A 2-1/2 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPR13A208S N/A 22213 N/A 2-1/2 in N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPF13A065S N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPR13A065S N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 20 lb9.10 Kg N/A CAD
QAPF15A211S N/A 22215 N/A 2-11/16 in N/A 3.25 in82.6 mm N/A 7.60 in193.0 mm N/A 9.10 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPR15A211S N/A 22215 N/A 2-11/16 in N/A 3.13 in79.5 mm N/A 8.00 in203.2 mm N/A 9.60 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPF15A212S N/A 22215 N/A 2-3/4 in N/A 3.25 in82.6 mm N/A 7.60 in193.0 mm N/A 9.10 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPR15A212S N/A 22215 N/A 2-3/4 in N/A 3.13 in79.5 mm N/A 8.00 in203.2 mm N/A 9.60 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPF15A070S N/A 22215 N/A 70 mm N/A 3.25 in82.6 mm N/A 7.60 in193.0 mm N/A 9.10 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPR15A070S N/A 22215 N/A 70 mm N/A 3.13 in79.5 mm N/A 8.00 in203.2 mm N/A 9.60 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPF15A215S N/A 22215 N/A 2-15/16 in N/A 3.25 in82.6 mm N/A 7.60 in193.0 mm N/A 9.10 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPR15A215S N/A 22215 N/A 2-15/16 in N/A 3.13 in79.5 mm N/A 8.00 in203.2 mm N/A 9.60 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPF15A300S N/A 22215 N/A 3 in N/A 3.25 in82.6 mm N/A 7.60 in193.0 mm N/A 9.10 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPR15A300S N/A 22215 N/A 3 in N/A 3.13 in79.5 mm N/A 8.00 in203.2 mm N/A 9.60 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPF15A075S N/A 22215 N/A 75 mm N/A 3.25 in82.6 mm N/A 7.60 in193.0 mm N/A 9.10 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPR15A075S N/A 22215 N/A 75 mm N/A 3.13 in79.5 mm N/A 8.00 in203.2 mm N/A 9.60 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 27 lb12.2 Kg N/A CAD
QAPX13A065S N/A 22213 N/A 65 mm N/A 3.00 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 29 lb13.20 Kg N/A CAD
QAPX13A208S N/A 22213 N/A 2-1/2 in N/A 3.00 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 29 lb13.20 Kg N/A CAD
QAPX13A207S N/A 22213 N/A 2-7/16 in N/A 3.00 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 29 lb13.20 Kg N/A CAD
QAPX13A060S N/A 22213 N/A 60 mm N/A 3.00 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 29 lb13.20 Kg N/A CAD
QAPX15A215S N/A 22215 N/A 2-15/16 in N/A 3.50 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 45 lb20.40 Kg N/A CAD
1 - 25 of 57 | Results Per Page | View | Unit of Measure
1 2 3