Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QAFL09A045S | Bearing Number N/A 22210 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 5.5 in139.7 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAF09A045S | Bearing Number N/A 22210 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFX09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 5.75 in145.9 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAFMD09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAF10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFL10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFMD10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 7.25 in184.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAF10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFL10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFMD10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 7.25 in184.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAF10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFL10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFMD10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 7.25 in184.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAF11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFL11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFMD11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 7.96 in202.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAF11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFL11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFMD11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 7.96 in202.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAF11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFL11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFMD11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 7.96 in202.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAF13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAFL13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAFMD13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 8.31 in211 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |