Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| QAMC20A312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.05 in128.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.05 in128.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC20A315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.05 in128.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.05 in128.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |