Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| QAMC08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Outside Diameter N/A 3.437 in87.3 mm | Total Width N/A 2.88 in73.2 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.12 in79.2 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.12 in79.2 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.12 in79.2 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.3 in83.8 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.3 in83.8 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.3 in83.8 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.38 in85.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.38 in85.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.38 in85.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.38 in85.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5 7/8 in149.2 mm | Total Width N/A 3.96 in100.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5 7/8 in149.2 mm | Total Width N/A 3.96 in100.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Outside Diameter N/A 5 7/8 in149.2 mm | Total Width N/A 3.96 in100.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5 7/8 in149.2 mm | Total Width N/A 3.96 in100.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC15A075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Outside Diameter N/A 5 7/8 in149.2 mm | Total Width N/A 3.96 in100.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC15A300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Outside Diameter N/A 5 7/8 in149.2 mm | Total Width N/A 3.96 in100.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC18A080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 4.34 in110.2 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 4.34 in110.2 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 4.34 in110.2 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 4.34 in110.2 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 4.34 in110.2 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 4.34 in110.2 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 4.34 in110.2 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAMC20A311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.05 in128.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |