Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QAFLP20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QAFMD08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Bolt Circle Diameter N/A 5.66 in143.8 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QAFMD08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 5.66 in143.8 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QAFMD08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QAFMD09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAFMD09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAFMD09A110S | Bearing Number N/A 22209 | Shaft Size N/A 1 5/8 in | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAFMD09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAFMD09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAFMD10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 7.25 in184.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFMD10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 7.25 in184.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFMD10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 7.25 in184.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAFMD11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 7.96 in202.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFMD11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 7.96 in202.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFMD11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 7.96 in202.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAFMD13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 8.31 in211 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAFMD13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 8.31 in211 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAFMD13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 8.31 in211 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAFMD13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 8.31 in211 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAFMD15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAFMD15A075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAFMD15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAFMD15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAFMD15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAFMD15A300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |