Batch CAD Cart (0)
  • Cart is empty
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Thread Size J

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Sort by
N/A 22215 N/A 2 11/16 in N/A 5.19 in131.8 mm N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 3/4 in N/A 5.19 in131.8 mm N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 70 mm N/A 5.19 in131.8 mm N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 15/16 in N/A 5.19 in131.8 mm N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 75 mm N/A 5.19 in131.8 mm N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 3 in N/A 5.19 in131.8 mm N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22218 N/A 80 mm N/A 6.31 in160.3 mm N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 85 mm N/A 6.31 in160.3 mm N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 7/16 in N/A 6.31 in160.3 mm N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 1/2 in N/A 6.31 in160.3 mm N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 90 mm N/A 6.31 in160.3 mm N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1