Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
QACMD11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QACMD11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QACMD11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QACMD10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
QACMD10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
QACMD10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
QACMD09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
QACMD09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
QACMD09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
QACMD09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
QACW13A206S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QACW13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QACW13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QACW13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QACW13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QACW11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QACW11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QACW11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QAC13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QAC13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QAC13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QAC13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
QAC11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QAC11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
QAC11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |