Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 98 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QACW10A050S 22210 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
QACMD10A050S 22210 50 mm 5.38 in
136.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAC10A200S 22210 2 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
QACW10A200S 22210 2 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
QACMD10A200S 22210 2 in 5.38 in
136.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAC11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QACW11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QACMD11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAC11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QACW11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QACMD11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAC11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QACW11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QACMD11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAC13A060S 22213 60 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACW13A060S 22213 60 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACMD13A060S 22213 60 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACW13A206S 22213 2 3/8 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAC13A207S 22213 2 7/16 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACW13A207S 22213 2 7/16 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACMD13A207S 22213 2 7/16 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAC13A208S 22213 2 1/2 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACW13A208S 22213 2 1/2 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACMD13A208S 22213 2 1/2 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAC13A065S 22213 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
  Results 26 - 50 of 98 1 2 3 4 
<