Single Concentric Piloted Flange Cartridge
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Piloted Flange Cartridge
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Piloted Flange Cartridge
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 98
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAC08A035S
22208
35
mm
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QACW08A035S
22208
35
mm
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QACMD08A035S
22208
35
mm
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAC08A107S
22208
1 7/16
in
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QACW08A107S
22208
1 7/16
in
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QACMD08A107S
22208
1 7/16
in
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAC08A108S
22208
1 1/2
in
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QACW08A108S
22208
1 1/2
in
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QACMD08A108S
22208
1 1/2
in
4.38
in
111.3
mm
0.438
in
10
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAC09A040S
22209
40
mm
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACW09A040S
22209
40
mm
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACMD09A040S
22209
40
mm
5.13
in
130.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAC09A111S
22209
1 11/16
in
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACW09A111S
22209
1 11/16
in
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACMD09A111S
22209
1 11/16
in
5.13
in
130.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAC09A112S
22209
1 3/4
in
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACW09A112S
22209
1 3/4
in
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACMD09A112S
22209
1 3/4
in
5.13
in
130.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAC09A045S
22209
45
mm
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACW09A045S
22209
45
mm
5.13
in
130.3
mm
0.438
in
10
mm
24200
lbf
108000
N
24500
lbf
109000
N
QACMD09A045S
22209
45
mm
5.13
in
130.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAC10A115S
22210
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
26600
lbf
118000
N
26300
lbf
117000
N
QACW10A115S
22210
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
26600
lbf
118000
N
26300
lbf
117000
N
QACMD10A115S
22210
1 15/16
in
5.38
in
136.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAC10A050S
22210
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
26600
lbf
118000
N
26300
lbf
117000
N
Results 1 - 25 of 98
1
2
3
4
<