All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Piloted Flange Cartridge > View Items  

Single Concentric Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 98 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QACW10A050S 22210 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QACMD10A050S 22210 50 mm 5.38 in
136.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAC10A200S 22210 2 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QACW10A200S 22210 2 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QACMD10A200S 22210 2 in 5.38 in
136.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAC11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QACW11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QACMD11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAC11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QACW11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QACMD11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAC11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QACW11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QACMD11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAC13A060S 22213 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QACW13A060S 22213 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QACMD13A060S 22213 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QACW13A206S 22213 2 3/8 in 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAC13A207S 22213 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QACW13A207S 22213 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QACMD13A207S 22213 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAC13A208S 22213 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QACW13A208S 22213 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QACMD13A208S 22213 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAC13A065S 22213 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 26 - 50 of 98 1 2 3 4