Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 98 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QACW13A065S 22213 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QACMD13A065S 22213 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAC15A211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACW15A211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACMD15A211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAC15A212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACW15A212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACMD15A212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAC15A070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACW15A070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACMD15A070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAC15A215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACW15A215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACMD15A215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAC15A075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACW15A075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACMD15A075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAC15A300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACW15A300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QACMD15A300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAC18A080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW18A080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACMD18A080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAC18A303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW18A303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
  Results 51 - 75 of 98 1 2 3 4 
<