All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Piloted Flange Cartridge
>
View Items
Single Concentric Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 98
1
2
3
4
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QACW13A065S
22213
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QACMD13A065S
22213
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAC15A211S
22215
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACW15A211S
22215
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACMD15A211S
22215
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAC15A212S
22215
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACW15A212S
22215
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACMD15A212S
22215
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAC15A070S
22215
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACW15A070S
22215
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACMD15A070S
22215
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAC15A215S
22215
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACW15A215S
22215
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACMD15A215S
22215
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAC15A075S
22215
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACW15A075S
22215
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACMD15A075S
22215
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAC15A300S
22215
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACW15A300S
22215
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QACMD15A300S
22215
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAC18A080S
22218
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW18A080S
22218
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACMD18A080S
22218
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAC18A303S
22218
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW18A303S
22218
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 51 - 75 of 98
1
2
3
4