Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 98 of 98 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QACMD18A303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAC18A304S 22218 3 1/4 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW18A304S 22218 3 1/4 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACMD18A304S 22218 3 1/4 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAC18A085S 22218 85 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW18A085S 22218 85 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACMD18A085S 22218 85 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAC18A307S 22218 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW18A307S 22218 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACMD18A307S 22218 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAC18A308S 22218 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW18A308S 22218 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACMD18A308S 22218 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAC18A090S 22218 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW18A090S 22218 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACMD18A090S 22218 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QACW20A311S 22220 3 11/16 in 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAC20A100S 22220 100 mm 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QACW20A100S 22220 100 mm 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAC20A315S 22220 3 15/16 in 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QACW20A315S 22220 3 15/16 in 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAC20A400S 22220 4 in 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QACW20A400S 22220 4 in 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 76 - 98 of 98 1 2 3 4 
<