All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Piloted Flange Cartridge
>
View Items
Single Concentric Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 98 of 98
1
2
3
4
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QACMD18A303S
22218
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAC18A304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW18A304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACMD18A304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAC18A085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW18A085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACMD18A085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAC18A307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW18A307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACMD18A307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAC18A308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW18A308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACMD18A308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAC18A090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW18A090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACMD18A090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QACW20A311S
22220
3 11/16
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAC20A100S
22220
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QACW20A100S
22220
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAC20A315S
22220
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QACW20A315S
22220
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAC20A400S
22220
4
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QACW20A400S
22220
4
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 76 - 98 of 98
1
2
3
4