All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Round Flange Block > View Items  

Single Concentric Round Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 35 of 35 1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFY18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAFY18A304S 22218 3 1/4 in 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAFY18A085S 22218 85 mm 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAFY18A307S 22218 3 7/16 in 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAFY18A308S 22218 3 1/2 in 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAFY18A090S 22218 90 mm 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAFY20A311S 22220 3 11/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAFY20A100S 22220 100 mm 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAFY20A315S 22220 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAFY20A400S 22220 4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 26 - 35 of 35 1 2