Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Round Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Round Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Round Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 55 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFY08A035S 22208 35 mm 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFY08A107S 22208 1 7/16 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFY08A108S 22208 1 1/2 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFYP09A040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFY09A040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFYP09A111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFY09A111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFYP09A112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFY09A112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFYP09A045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFY09A045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFY10A115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFYP10A115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFY10A050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFYP10A050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFY10A200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFYP10A200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFY11A055S 22211 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAFYP11A055S 22211 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAFY11A203S 22211 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAFYP11A203S 22211 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAFY11A204S 22211 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAFYP11A204S 22211 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAFY13A060S 22213 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAFYP13A060S 22213 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
  Results 1 - 25 of 55 1 2 3 
<