Single Concentric Stainless Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Stainless Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Stainless Flange Block
For CAD models and more information, click Directly on the part number below.
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 31
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAFE08A035SS
22208
35
mm
4.95
in
125.7
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFE08A107SS
22208
1 7/16
in
4.95
in
125.7
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFE08A108SS
22208
1 1/2
in
5.84
in
148.3
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFE09A040SS
22209
40
mm
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFE09A111SS
22209
1 11/16
in
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFE09A112SS
22209
1 3/4
in
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFE09A045SS
22209
45
mm
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFE10A115SS
22210
1 15/16
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFE10A050SS
22210
50
mm
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFE10A200SS
22210
2
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFE11A055SS
22211
55
mm
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFE11A203SS
22211
2 3/16
in
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFE11A204SS
22211
2 1/4
in
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFE13A060SS
22213
60
mm
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFE13A207SS
22213
2 7/16
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFE13A208SS
22213
2 1/2
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFE13A065SS
22213
65
mm
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFE15A211SS
22215
2 11/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFE15A212SS
22215
2 3/4
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFE15A070SS
22215
70
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFE15A215SS
22215
2 15/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFE15A075SS
22215
75
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFE15A300SS
22215
3
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFE18A080SS
22218
80
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFE18A085SS
22218
85
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 1 - 25 of 31
1
2
<