Single Concentric Stainless Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Stainless Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Stainless Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
Results Per Page :
25
50
100
200
Results 26 - 33 of 33
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAP18A304S - Stainless
22218
3 1/4
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A085S - Stainless
22218
85
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A307S - Stainless
22218
3 7/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A308S - Stainless
22218
3 1/2
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A090S - Stainless
22218
90
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP20A100S - Stainless
22220
100
mm
4.13
in
104.9
mm
10.04
in
255
mm
12.6
in
320
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAP20A315S - Stainless
22220
3 15/16
in
4.13
in
104.9
mm
10.04
in
255
mm
12.6
in
320
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAP20A400S - Stainless
22220
4
in
4.13
in
104.9
mm
10.04
in
255
mm
12.6
in
320
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 26 - 33 of 33
1
2
<