Single Concentric Stainless Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Stainless Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Stainless Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
Results Per Page :
25
50
100
200
Results 1 - 25 of 33
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAP08A035S - Stainless
22208
35
mm
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP08A107S - Stainless
22208
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP08A108S - Stainless
22208
1 1/2
in
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP09A040S - Stainless
22209
40
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAP09A111S - Stainless
22209
1 11/16
in
2.13
in
54.1
mm
5.7
in
144.8
mm
6.5
in
165.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAP09A112S - Stainless
22209
1 3/4
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAP09A045S - Stainless
22209
45
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAP10A115S - Stainless
22210
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAP10A050S - Stainless
22210
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAP10A200S - Stainless
22210
2
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAP11A055S - Stainless
22211
55
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAP11A203S - Stainless
22211
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAP11A204S - Stainless
22211
2 1/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAP13A060S - Stainless
22213
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP13A207S - Stainless
22213
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP13A208S - Stainless
22213
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP13A065S - Stainless
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP15A211S - Stainless
22215
2 11/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A212S - Stainless
22215
2 3/4
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A070S - Stainless
22215
70
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A215S - Stainless
22215
2 15/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A075S - Stainless
22215
75
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A300S - Stainless
22215
3
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP18A080S - Stainless
22218
80
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A303S - Stainless
22218
3 3/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 1 - 25 of 33
1
2
<