All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Stainless Two-Bolt Pillow Block > View Items  

Single Concentric Stainless Two-Bolt Pillow Block

Check up to five results to perform an action.

The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 33 of 33 1 2 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP18A304S - Stainless 22218 3 1/4 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAP18A085S - Stainless 22218 85 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAP18A307S - Stainless 22218 3 7/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAP18A308S - Stainless 22218 3 1/2 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAP18A090S - Stainless 22218 90 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAP20A100S - Stainless 22220 100 mm 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A315S - Stainless 22220 3 15/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A400S - Stainless 22220 4 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 26 - 33 of 33 1 2