Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Overall Width (in)

Overall Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Total Height

Overall Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Sort by
N/A 22220 N/A 3 15/16 in N/A 11.38 in289.1 mm N/A 4.97 in126.1 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 4 in N/A 11.38 in289.1 mm N/A 4.97 in126.1 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2