Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Sort by
N/A 22208 N/A 35 mm N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 35 mm N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 35 mm N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 35 mm N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 7/16 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 7/16 in N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 1/2 in N/A 2.13 in54.1 mm N/A 4.69 in119.1 mm N/A 6.5 in165.1 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 1/2 in N/A 2.13 in54.1 mm N/A 4.69 in119.1 mm N/A 6.5 in165.1 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 1/2 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 1/2 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22208 N/A 1 1/2 in N/A 2.13 in54.1 mm N/A 5.5 in139.7 mm N/A 6.19 in157.2 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22209 N/A 40 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 40 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 40 mm N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 40 mm N/A 2.13 in54.1 mm N/A 5.5 in139.7 mm N/A 6.19 in157.2 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 5/8 in N/A 2.13 in54.1 mm N/A 5.5 in139.7 mm N/A 6.19 in157.2 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 11/16 in N/A 2.13 in54.1 mm N/A 5.7 in144.8 mm N/A 6.5 in165.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 11/16 in N/A 2.13 in54.1 mm N/A 5.7 in144.8 mm N/A 6.5 in165.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 11/16 in N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 11/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 6.68 in169.7 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 3/4 in N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
1 - 25 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »