3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QVMC22V100S | N/A 22222 | N/A 100 mm | N/A 8.750 in222.30 mm | N/A 3.85 in97.8 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
QVMC22V315S | N/A 22222 | N/A 3-15/16 in | N/A 8.750 in222.30 mm | N/A 3.85 in97.8 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
QVMC22V400S | N/A 22222 | N/A 4 in | N/A 8.750 in222.30 mm | N/A 3.85 in97.8 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
QVMC26V110S | N/A 22226 | N/A 110 mm | N/A 10.437 in265.10 mm | N/A 4.110 in104.40 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 52 lb23.60 Kg |
N/A ![]() |
QVMC26V407S | N/A 22226 | N/A 4-7/16 in | N/A 10.437 in265.10 mm | N/A 4.110 in104.40 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 52 lb23.60 Kg |
N/A ![]() |
QVMC26V408S | N/A 22226 | N/A 4-1/2 in | N/A 10.437 in265.10 mm | N/A 4.110 in104.40 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 52 lb23.60 Kg |
N/A ![]() |
QVMC26V115S | N/A 22226 | N/A 115 mm | N/A 10.437 in265.10 mm | N/A 4.110 in104.40 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 52 lb23.60 Kg |
N/A ![]() |
1 2