3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QVMC11V050S N/A 22211 N/A 50 mm N/A 4.531 in115.10 mm N/A 2.180 in55.40 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVMC11V115S N/A 22211 N/A 1-15/16 in N/A 4.531 in115.10 mm N/A 2.180 in55.40 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVMC11V200S N/A 22211 N/A 2 in N/A 4.531 in115.10 mm N/A 2.180 in55.40 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVMC13V055S N/A 22213 N/A 55 mm N/A 5.0000 in127 mm N/A 2.640 in67.10 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 12 lb5.4 Kg N/A CAD
QVMC13V204S N/A 22213 N/A 2-1/4 in N/A 5.0000 in127 mm N/A 2.640 in67.10 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 12 lb5.4 Kg N/A CAD
QVMC13V203S N/A 22213 N/A 2-3/16 in N/A 5.0000 in127 mm N/A 2.640 in67.10 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single V-Lock N/A 12 lb5.4 Kg N/A CAD
QVMC15V207S N/A 22215 N/A 2-7/16 in N/A 5.875 in149.20 mm N/A 2.780 in70.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single V-Lock N/A 18.000 lb8.2 Kg N/A CAD
QVMC15V060S N/A 22215 N/A 60 mm N/A 5.875 in149.20 mm N/A 2.780 in70.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single V-Lock N/A 18.000 lb8.2 Kg N/A CAD
QVMC15V208S N/A 22215 N/A 2-1/2 in N/A 5.875 in149.20 mm N/A 2.780 in70.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single V-Lock N/A 18.000 lb8.2 Kg N/A CAD
QVMC15V065S N/A 22215 N/A 65 mm N/A 5.875 in149.20 mm N/A 2.780 in70.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single V-Lock N/A 18.000 lb8.2 Kg N/A CAD
QVMC17V212S N/A 22217 N/A 2-3/4 in N/A 6.750 in171.50 mm N/A 2.950 in74.90 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 26 lb11.80 Kg N/A CAD
QVMC17V070S N/A 22217 N/A 70 mm N/A 6.750 in171.50 mm N/A 2.950 in74.90 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 26 lb11.80 Kg N/A CAD
QVMC17V075S N/A 22217 N/A 75 mm N/A 6.750 in171.50 mm N/A 2.950 in74.90 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 26 lb11.80 Kg N/A CAD
QVMC17V211S N/A 22217 N/A 2-11/16 in N/A 6.750 in171.50 mm N/A 2.950 in74.90 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 26 lb11.80 Kg N/A CAD
QVMC17V215S N/A 22217 N/A 2-15/16 in N/A 6.750 in171.50 mm N/A 2.950 in74.90 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 26 lb11.80 Kg N/A CAD
QVMC17V300S N/A 22217 N/A 3 in N/A 6.750 in171.50 mm N/A 2.950 in74.90 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 26 lb11.80 Kg N/A CAD
QVMC20V080S N/A 22220 N/A 80 mm N/A 8.1250 in206.40 mm N/A 3.370 in85.60 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVMC20V304S N/A 22220 N/A 3-1/4 in N/A 8.1250 in206.40 mm N/A 3.370 in85.60 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVMC20V085S N/A 22220 N/A 85 mm N/A 8.1250 in206.40 mm N/A 3.370 in85.60 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVMC20V308S N/A 22220 N/A 3-1/2 in N/A 8.1250 in206.40 mm N/A 3.370 in85.60 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVMC20V090S N/A 22220 N/A 90 mm N/A 8.1250 in206.40 mm N/A 3.370 in85.60 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVMC20V303S N/A 22220 N/A 3-3/16 in N/A 8.1250 in206.40 mm N/A 3.370 in85.60 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVMC20V307S N/A 22220 N/A 3-7/16 in N/A 8.1250 in206.40 mm N/A 3.370 in85.60 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVMC22V400S N/A 22222 N/A 4 in N/A 8.750 in222.30 mm N/A 3.850 in97.80 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 40.0 lb18.1 Kg N/A CAD
QVMC22V312S N/A 22222 N/A 3-3/4 in N/A 8.750 in222.30 mm N/A 3.850 in97.80 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 40.0 lb18.1 Kg N/A CAD
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2