3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QVMC11V115S | N/A 22211 | N/A 1-15/16 in | N/A 4.531 in115.10 mm | N/A 2.180 in55.40 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QVMC11V050S | N/A 22211 | N/A 50 mm | N/A 4.531 in115.10 mm | N/A 2.180 in55.40 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QVMC11V200S | N/A 22211 | N/A 2 in | N/A 4.531 in115.10 mm | N/A 2.180 in55.40 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QVMC13V055S | N/A 22213 | N/A 55 mm | N/A 5.0000 in127 mm | N/A 2.640 in67.10 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 12.0 lb5.4 Kg |
N/A ![]() |
QVMC13V203S | N/A 22213 | N/A 2-3/16 in | N/A 5.0000 in127 mm | N/A 2.640 in67.10 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 12.0 lb5.4 Kg |
N/A ![]() |
QVMC13V204S | N/A 22213 | N/A 2-1/4 in | N/A 5.0000 in127 mm | N/A 2.640 in67.10 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 12.0 lb5.4 Kg |
N/A ![]() |
QVMC15V060S | N/A 22215 | N/A 60 mm | N/A 5.875 in149.20 mm | N/A 2.780 in70.60 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
QVMC15V207S | N/A 22215 | N/A 2-7/16 in | N/A 5.875 in149.20 mm | N/A 2.780 in70.60 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
QVMC15V208S | N/A 22215 | N/A 2-1/2 in | N/A 5.875 in149.20 mm | N/A 2.780 in70.60 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
QVMC15V065S | N/A 22215 | N/A 65 mm | N/A 5.875 in149.20 mm | N/A 2.780 in70.60 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
QVMC17V211S | N/A 22217 | N/A 2-11/16 in | N/A 6.750 in171.50 mm | N/A 2.95 in74.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 26 lb11.8 Kg |
N/A ![]() |
QVMC17V212S | N/A 22217 | N/A 2-3/4 in | N/A 6.750 in171.50 mm | N/A 2.95 in74.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 26 lb11.8 Kg |
N/A ![]() |
QVMC17V070S | N/A 22217 | N/A 70 mm | N/A 6.750 in171.50 mm | N/A 2.95 in74.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 26 lb11.8 Kg |
N/A ![]() |
QVMC17V215S | N/A 22217 | N/A 2-15/16 in | N/A 6.750 in171.50 mm | N/A 2.95 in74.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 26 lb11.8 Kg |
N/A ![]() |
QVMC17V075S | N/A 22217 | N/A 75 mm | N/A 6.750 in171.50 mm | N/A 2.95 in74.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 26 lb11.8 Kg |
N/A ![]() |
QVMC17V300S | N/A 22217 | N/A 3 in | N/A 6.750 in171.50 mm | N/A 2.95 in74.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 26 lb11.8 Kg |
N/A ![]() |
QVMC20V080S | N/A 22220 | N/A 80 mm | N/A 8.1250 in206.40 mm | N/A 3.370 in85.60 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVMC20V303S | N/A 22220 | N/A 3-3/16 in | N/A 8.1250 in206.40 mm | N/A 3.370 in85.60 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVMC20V304S | N/A 22220 | N/A 3-1/4 in | N/A 8.1250 in206.40 mm | N/A 3.370 in85.60 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVMC20V085S | N/A 22220 | N/A 85 mm | N/A 8.1250 in206.40 mm | N/A 3.370 in85.60 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVMC20V307S | N/A 22220 | N/A 3-7/16 in | N/A 8.1250 in206.40 mm | N/A 3.370 in85.60 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVMC20V308S | N/A 22220 | N/A 3-1/2 in | N/A 8.1250 in206.40 mm | N/A 3.370 in85.60 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVMC20V090S | N/A 22220 | N/A 90 mm | N/A 8.1250 in206.40 mm | N/A 3.370 in85.60 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVMC22V311S | N/A 22222 | N/A 3-11/16 in | N/A 8.750 in222.30 mm | N/A 3.85 in97.8 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
QVMC22V312S | N/A 22222 | N/A 3-3/4 in | N/A 8.750 in222.30 mm | N/A 3.85 in97.8 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
1 2