3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 75 of 143 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

QVPK17V075S N/A 22217 N/A 75 mm N/A 4.7500 in120.70 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 37.0 lb16.8 Kg N/A CAD
QVPX16V075S N/A 22216 N/A 75 mm N/A 4.2500 in108.00 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 28 lb12.7 Kg N/A CAD
QVPG17V300S N/A 22217 N/A 3 in N/A 3.630 in92.20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 37.0 lb16.8 Kg N/A CAD
QVPH17V300S N/A 22217 N/A 3 in N/A 3.630 in92.20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 37.0 lb16.8 Kg N/A CAD
QVPR16V300S N/A 22216 N/A 3 in N/A 3.380 in85.90 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 27 lb12.2 Kg N/A CAD
QVPK17V300S N/A 22217 N/A 3 in N/A 4.7500 in120.70 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Single V-Lock N/A 37.0 lb16.8 Kg N/A CAD
QVPX16V300S N/A 22216 N/A 3 in N/A 4.2500 in108.00 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 28 lb12.7 Kg N/A CAD
QVPH20V080S N/A 22220 N/A 80 mm N/A 4.310 in109.50 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPR19V080S N/A 22219 N/A 80 mm N/A 3.7500 in95.30 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPK20V080S N/A 22220 N/A 80 mm N/A 5.5000 in139.700 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPX19V080S N/A 22219 N/A 80 mm N/A 4.7500 in120.70 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPH20V303S N/A 22220 N/A 3-3/16 in N/A 4.310 in109.50 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPR19V303S N/A 22219 N/A 3-3/16 in N/A 3.7500 in95.30 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPK20V303S N/A 22220 N/A 3-3/16 in N/A 5.5000 in139.700 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPX19V303S N/A 22219 N/A 3-3/16 in N/A 4.7500 in120.70 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPH20V304S N/A 22220 N/A 3-1/4 in N/A 4.310 in109.50 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPR19V304S N/A 22219 N/A 3-1/4 in N/A 3.7500 in95.30 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPK20V304S N/A 22220 N/A 3-1/4 in N/A 5.5000 in139.700 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPX19V304S N/A 22219 N/A 3-1/4 in N/A 4.7500 in120.70 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPH20V085S N/A 22220 N/A 85 mm N/A 4.310 in109.50 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPR19V085S N/A 22219 N/A 85 mm N/A 3.7500 in95.30 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPK20V085S N/A 22220 N/A 85 mm N/A 5.5000 in139.700 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPX19V085S N/A 22219 N/A 85 mm N/A 4.7500 in120.70 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 49.0 lb22.2 Kg N/A CAD
QVPG20V307S N/A 22220 N/A 3-7/16 in N/A 4.310 in109.50 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
QVPH20V307S N/A 22220 N/A 3-7/16 in N/A 4.310 in109.50 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single V-Lock N/A 70 lb31.8 Kg N/A CAD
51 - 75 of 143 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »