3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Locking Style |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QVPF26V110S | N/A 22226 | N/A 110 mm | N/A 4.7500 in120.70 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A Single V-Lock | N/A 82 lb37.2 Kg |
N/A ![]() |
QVPF26V115S | N/A 22226 | N/A 115 mm | N/A 4.7500 in120.70 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A Single V-Lock | N/A 83 lb38.2 Kg |
N/A ![]() |
QVPF26V407S | N/A 22226 | N/A 4-7/16 in | N/A 4.7500 in120.70 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A Single V-Lock | N/A 84 lb39.2 Kg |
N/A ![]() |
QVPF26V408S | N/A 22226 | N/A 4-1/2 in | N/A 4.7500 in120.70 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A Single V-Lock | N/A 85 lb40.2 Kg |
N/A ![]() |
QVPF28V125S | N/A 22228 | N/A 125 mm | N/A 5.040 in128.00 mm | N/A 237000 lb1060 kN | N/A 194000 lb863 kN | N/A Single V-Lock | N/A 134 lb60.8 Kg |
N/A ![]() |
QVPF28V130S | N/A 22228 | N/A 130 mm | N/A 5.040 in128.00 mm | N/A 237000 lb1060 kN | N/A 194000 lb863 kN | N/A Single V-Lock | N/A 135 lb61.8 Kg |
N/A ![]() |
QVPF28V415S | N/A 22228 | N/A 4-15/16 in | N/A 5.040 in128.00 mm | N/A 237000 lb1060 kN | N/A 194000 lb863 kN | N/A Single V-Lock | N/A 136 lb62.8 Kg |
N/A ![]() |
QVPF28V500S | N/A 22228 | N/A 5 in | N/A 5.040 in128.00 mm | N/A 237000 lb1060 kN | N/A 194000 lb863 kN | N/A Single V-Lock | N/A 137.0 lb63.80 Kg |
N/A ![]() |
QVPG11V050S | N/A 22211 | N/A 50 mm | N/A 2.700 in68.60 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single V-Lock | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPG11V115S | N/A 22211 | N/A 1-15/16 in | N/A 2.700 in68.60 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single V-Lock | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPG11V200S | N/A 22211 | N/A 2 in | N/A 2.700 in68.60 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single V-Lock | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPG13V203S | N/A 22213 | N/A 2-3/16 in | N/A 3.2500 in82.60 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single V-Lock | N/A 25 lb11.3 Kg |
N/A ![]() |
QVPG13V204S | N/A 22213 | N/A 2-1/4 in | N/A 3.2500 in82.60 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single V-Lock | N/A 25 lb11.3 Kg |
N/A ![]() |
QVPG15V065S | N/A 22215 | N/A 65 mm | N/A 3.130 in79.50 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single V-Lock | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPG15V207S | N/A 22215 | N/A 2-7/16 in | N/A 3.130 in79.50 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single V-Lock | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPG15V208S | N/A 22215 | N/A 2-1/2 in | N/A 3.130 in79.50 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single V-Lock | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPG17V075S | N/A 22217 | N/A 75 mm | N/A 3.630 in92.20 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A Single V-Lock | N/A 37.0 lb16.8 Kg |
N/A ![]() |
QVPG17V215S | N/A 22217 | N/A 2-15/16 in | N/A 3.630 in92.20 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A Single V-Lock | N/A 37.0 lb16.8 Kg |
N/A ![]() |
QVPG17V300S | N/A 22217 | N/A 3 in | N/A 3.630 in92.20 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A Single V-Lock | N/A 37.0 lb16.8 Kg |
N/A ![]() |
QVPG20V090S | N/A 22220 | N/A 90 mm | N/A 4.310 in109.50 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A Single V-Lock | N/A 70 lb31.8 Kg |
N/A ![]() |
QVPG20V307S | N/A 22220 | N/A 3-7/16 in | N/A 4.310 in109.50 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A Single V-Lock | N/A 70 lb31.8 Kg |
N/A ![]() |
QVPG20V308S | N/A 22220 | N/A 3-1/2 in | N/A 4.310 in109.50 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A Single V-Lock | N/A 70 lb31.8 Kg |
N/A ![]() |
QVPG22V100S | N/A 22222 | N/A 100 mm | N/A 4.7500 in120.70 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A Single V-Lock | N/A 87 lb39.5 Kg |
N/A ![]() |
QVPG22V311S | N/A 22222 | N/A 3-11/16 in | N/A 4.7500 in120.70 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A Single V-Lock | N/A 87 lb39.5 Kg |
N/A ![]() |
QVPG22V312S | N/A 22222 | N/A 3-3/4 in | N/A 4.7500 in120.70 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A Single V-Lock | N/A 87 lb39.5 Kg |
N/A ![]() |