3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
QVPG11V115S | N/A 22211 | N/A 1-15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPH11V115S | N/A 22211 | N/A 1-15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPG11V050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPH11V050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPG11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPH11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 19 lb8.6 Kg |
N/A ![]() |
QVPH13V055S | N/A 22213 | N/A 55 mm | N/A 3.00 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2.00 in50.8 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
QVPG13V203S | N/A 22213 | N/A 2-3/16 in | N/A 3.15 in80.0 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48.0 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
QVPH13V203S | N/A 22213 | N/A 2-3/16 in | N/A 3.00 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2.00 in50.8 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
QVPG13V204S | N/A 22213 | N/A 2-1/4 in | N/A 3.15 in80.0 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48.0 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
QVPH13V204S | N/A 22213 | N/A 2-1/4 in | N/A 3.00 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2.00 in50.8 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
QVPR14V060S | N/A 22214 | N/A 60 mm | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 1.88 in47.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 20 lb9.10 Kg |
N/A ![]() |
QVPX14V060S | N/A 22214 | N/A 60 mm | N/A 3.00 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 2.63 in66.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 23 lb10.40 Kg |
N/A ![]() |
QVPR14V207S | N/A 22214 | N/A 2-7/16 in | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 1.88 in47.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 20 lb9.10 Kg |
N/A ![]() |
QVPX14V207S | N/A 22214 | N/A 2-7/16 in | N/A 3.00 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 2.63 in66.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 23 lb10.40 Kg |
N/A ![]() |
QVPR14V208S | N/A 22214 | N/A 2-1/2 in | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 1.88 in47.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 20 lb9.10 Kg |
N/A ![]() |
QVPX14V208S | N/A 22214 | N/A 2-1/2 in | N/A 3.00 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 2.63 in66.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 23 lb10.40 Kg |
N/A ![]() |
QVPR14V065S | N/A 22214 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 1.88 in47.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 20 lb9.10 Kg |
N/A ![]() |
QVPX14V065S | N/A 22214 | N/A 65 mm | N/A 3.00 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 2.63 in66.8 mm | N/A 52000 lb231 kN | N/A 47800 lb213 kN | N/A 23 lb10.40 Kg |
N/A ![]() |
QVPK15V065S | N/A 22215 | N/A 65 mm | N/A 3.50 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPG15V065S | N/A 22215 | N/A 65 mm | N/A 3.15 in80.0 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.56 in39.6 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPH15V065S | N/A 22215 | N/A 65 mm | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPK15V208S | N/A 22215 | N/A 2-1/2 in | N/A 3.50 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPG15V208S | N/A 22215 | N/A 2-1/2 in | N/A 3.15 in80.0 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.56 in39.6 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 29 lb13.20 Kg |
N/A ![]() |
QVPH15V208S | N/A 22215 | N/A 2-1/2 in | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 29 lb13.20 Kg |
N/A ![]() |