3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QVCW22V311S N/A 22222 N/A 3-11/16 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVC22V315S N/A 22222 N/A 3-15/16 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVCW22V315S N/A 22222 N/A 3-15/16 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVC19V303S N/A 22219 N/A 3-3/16 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVCW19V303S N/A 22219 N/A 3-3/16 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVC22V312S N/A 22222 N/A 3-3/4 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVCW22V312S N/A 22222 N/A 3-3/4 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVC19V307S N/A 22219 N/A 3-7/16 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVCW19V307S N/A 22219 N/A 3-7/16 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 32 lb14.5 Kg N/A CAD
QVC22V400S N/A 22222 N/A 4 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVCW22V400S N/A 22222 N/A 4 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVC26V408S N/A 22226 N/A 4-1/2 in N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Single V-Lock N/A 72 lb32.7 Kg N/A CAD
QVCW26V408S N/A 22226 N/A 4-1/2 in N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Single V-Lock N/A 72 lb32.7 Kg N/A CAD
QVCW28V415S N/A 22228 N/A 4-15/16 in N/A 237000 lb1060 kN N/A 194000 lb863 kN N/A Single V-Lock N/A 102 lb46.300 Kg N/A CAD
QVC26V407S N/A 22226 N/A 4-7/16 in N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Single V-Lock N/A 72 lb32.7 Kg N/A CAD
QVCW26V407S N/A 22226 N/A 4-7/16 in N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Single V-Lock N/A 72 lb32.7 Kg N/A CAD
QVCW28V500S N/A 22228 N/A 5 in N/A 237000 lb1060 kN N/A 194000 lb863 kN N/A Single V-Lock N/A 102 lb46.300 Kg N/A CAD
QVCW28V130S N/A 22228 N/A 130 mm N/A 237000 lb1060 kN N/A 194000 lb863 kN N/A Single V-Lock N/A 102 lb46.300 Kg N/A CAD
QVC11V050S N/A 22211 N/A 50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVCW11V050S N/A 22211 N/A 50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVC26V115S N/A 22226 N/A 115 mm N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Single V-Lock N/A 72 lb32.7 Kg N/A CAD
QVCW26V115S N/A 22226 N/A 115 mm N/A 212000 lb945 kN N/A 170000 lb757 kN N/A Single V-Lock N/A 72 lb32.7 Kg N/A CAD
QVCW28V125S N/A 22228 N/A 125 mm N/A 237000 lb1060 kN N/A 194000 lb863 kN N/A Single V-Lock N/A 102 lb46.300 Kg N/A CAD
QVC22V100S N/A 22222 N/A 100 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
QVCW22V100S N/A 22222 N/A 100 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 43 lb19.50 Kg N/A CAD
26 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2 3