3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QVC11V050S N/A 22211 N/A 50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVCW11V050S N/A 22211 N/A 50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVC11V115S N/A 22211 N/A 1-15/16 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVCW11V115S N/A 22211 N/A 1-15/16 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVC11V200S N/A 22211 N/A 2 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVCW11V200S N/A 22211 N/A 2 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single V-Lock N/A 10 lb4.5 Kg N/A CAD
QVC12V055S N/A 22212 N/A 55 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 13 lb5.9 Kg N/A CAD
QVCW12V055S N/A 22212 N/A 55 mm N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 13 lb5.9 Kg N/A CAD
QVC12V204S N/A 22212 N/A 2-1/4 in N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 13 lb5.9 Kg N/A CAD
QVCW12V204S N/A 22212 N/A 2-1/4 in N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 13 lb5.9 Kg N/A CAD
QVC12V203S N/A 22212 N/A 2-3/16 in N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 13 lb5.9 Kg N/A CAD
QVCW12V203S N/A 22212 N/A 2-3/16 in N/A 39000 lb174 kN N/A 38100 lb169 kN N/A Single V-Lock N/A 13 lb5.9 Kg N/A CAD
QVC14V207S N/A 22214 N/A 2-7/16 in N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVCW14V207S N/A 22214 N/A 2-7/16 in N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVC14V060S N/A 22214 N/A 60 mm N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVCW14V060S N/A 22214 N/A 60 mm N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVC14V208S N/A 22214 N/A 2-1/2 in N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVCW14V208S N/A 22214 N/A 2-1/2 in N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVC14V065S N/A 22214 N/A 65 mm N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVCW14V065S N/A 22214 N/A 65 mm N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 16 lb7.30 Kg N/A CAD
QVC16V212S N/A 22216 N/A 2-3/4 in N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
QVCW16V212S N/A 22216 N/A 2-3/4 in N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
QVC16V070S N/A 22216 N/A 70 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
QVCW16V070S N/A 22216 N/A 70 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
QVC16V075S N/A 22216 N/A 75 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 22.00 lb10.00 Kg N/A CAD
1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3