3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
QVCW16V070S | N/A 22216 | N/A 70 mm | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lb278 kN | N/A 57200 lb254 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVC16V215S | N/A 22216 | N/A 2-15/16 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lb278 kN | N/A 57200 lb254 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVCW16V215S | N/A 22216 | N/A 2-15/16 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lb278 kN | N/A 57200 lb254 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVC16V075S | N/A 22216 | N/A 75 mm | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lb278 kN | N/A 57200 lb254 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVCW16V075S | N/A 22216 | N/A 75 mm | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lb278 kN | N/A 57200 lb254 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVC16V300S | N/A 22216 | N/A 3 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lb278 kN | N/A 57200 lb254 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVCW16V300S | N/A 22216 | N/A 3 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lb278 kN | N/A 57200 lb254 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVC19V080S | N/A 22219 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVCW19V080S | N/A 22219 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVC19V303S | N/A 22219 | N/A 3-3/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVCW19V303S | N/A 22219 | N/A 3-3/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVC19V304S | N/A 22219 | N/A 3-1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVCW19V304S | N/A 22219 | N/A 3-1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVC19V085S | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVCW19V085S | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVC19V307S | N/A 22219 | N/A 3-7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVCW19V307S | N/A 22219 | N/A 3-7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVC19V308S | N/A 22219 | N/A 3-1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVCW19V308S | N/A 22219 | N/A 3-1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVC19V090S | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVCW19V090S | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lb441 kN | N/A 86600 lb385 kN | N/A 32 lb14.5 Kg |
N/A ![]() |
QVC22V311S | N/A 22222 | N/A 3-11/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 43 lb19.50 Kg |
N/A ![]() |
QVCW22V311S | N/A 22222 | N/A 3-11/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 43 lb19.50 Kg |
N/A ![]() |
QVC22V312S | N/A 22222 | N/A 3-3/4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 43 lb19.50 Kg |
N/A ![]() |
QVCW22V312S | N/A 22222 | N/A 3-3/4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 43 lb19.50 Kg |
N/A ![]() |